Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Sign in for a personalized NXP experience.
The MC33777A is a battery junction box controller IC designed for automotive applications such as hybrid electric vehicles (HEV), electric vehicles (EV), and industrial applications (ESS).
The device can drive two pyrotechnic switches independently and includes an extensive set of diagnostics.
The device measures redundantly currents, voltages, and temperatures. It processes the results and detects fault events (short circuit, system overload, crash signals...). These events can be combined and used to trigger reactions without a microcontroller (GPIOs, pyrotechnic switch).
The device offers an isolated daisy chain (TPL3) or a Serial Peripheral Interface (SPI) for communication with the MCU. The MC33777A allows reaching the highest automotive safety integrity level (ASIL D) with all its features.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
8 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count | Ambient Operating Temperature (Min to Max) (℃) | Pyrotechnic Switch Controller (PSC) | Number of Independent Current Measurement Channels | Overcurrent Detection Mechanisms | Shunt Temperature Compensation | Safety Level | GPIO | Isolated Daisy Chain Communication (TPL) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$4.45 | HLQFP64 | 64 | -40 to 125 | — | 2 | Gradient (di/dt), Melting Fuse Emulation, Threshold | Integrated | up to ASIL D | 16 | no | |||
Active | 1K @ US$4.45 | HLQFP64 | 64 | -40 to 125 | — | 2 | Gradient (di/dt), Melting Fuse Emulation, Threshold | Integrated | up to ASIL D | 16 | yes | |||
Active | 1K @ US$6.47 | HLQFP64 | 64 | -40 to 125 | 2 | 4 | Gradient (di/dt), Melting Fuse Emulation, Threshold | Integrated | up to ASIL D | 16 | no | |||
Active | 1K @ US$6.47 | HLQFP64 | 64 | -40 to 125 | 2 | 4 | Gradient (di/dt), Melting Fuse Emulation, Threshold | Integrated | up to ASIL D | 16 | yes | |||
Active | 1K @ US$5.24 | HLQFP64 | 64 | -40 to 125 | 1 | 2 | Gradient (di/dt), Melting Fuse Emulation, Threshold | Integrated | up to ASIL D | 16 | no | |||
Active | 1K @ US$5.24 | HLQFP64 | 64 | -40 to 125 | 1 | 2 | Gradient (di/dt), Melting Fuse Emulation, Threshold | Integrated | up to ASIL D | 16 | yes | |||
Active | 1K @ US$5.82 | HLQFP64 | 64 | -40 to 125 | 2 | 2 | Gradient (di/dt), Melting Fuse Emulation, Threshold | Integrated | up to ASIL D | 16 | no | |||
Active | 1K @ US$5.82 | HLQFP64 | 64 | -40 to 125 | 2 | 2 | Gradient (di/dt), Melting Fuse Emulation, Threshold | Integrated | up to ASIL D | 16 | yes |
Quick reference to our documentation types.
1 document
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
3 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
3 hardware offerings
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.