Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0+ and Cortex®-M0 Cores | NXP Semiconductors

Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0+ and Cortex®-M0 Cores

Product Details

Features

System

  • Cortex-M0 or Cortex-M0+ processor, running at frequencies of up to 50 MHz
  • Cortex-M0 or Cortex-M0+ built-in nested vectored interrupt controller (NVIC)
  • Serial wire debug (SWD) and JTAG boundary scan modes supported
  • System tick timer

Memory

  • Up to 256 KB on-chip flash programming memory with page erase
  • Up to 32 KB main SRAM
  • Up to two additional SRAM blocks of 2 KB each (LPC11U6x parts)
  • Up to 4 KB EEPROM
  • In-System programming (ISP) and In-Application programming (IAP)

Digital peripherals

  • Simple DMA engine with 16 channels and programmable input triggers (LPC11U6x)
  • Up to 80 General purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors
  • Pin interrupt and pattern match engine using eight selectable GPIO pins (LPC11U6x)
  • Two GPIO interrupt generators (LPC11U6x)
  • CRC engine (LPC11U6x)
  • Programmable windowed watchdog timer (WDT)
  • Up to four 32-bit and two 16-bit counter/timers or two 32-bit and six 16-bit counter/timers
  • Up to 21 match outputs and 16 capture inputs
  • Up to 19 PWM outputs with 6 independent time bases

Analog peripherals

  • One 10/12-bit ADC with up to 12 input channels and sample rates of up to 2 Msample/s
  • Temperature sensor (LPC11U6x)

Serial interfaces

  • USB 2.0 full-speed device controller. XTAL-less low-speed mode supported
  • Up to five USART interfaces with RS-485 mode support
  • Up to two SSP controllers
  • Up to two I²C-bus interfaces

Clock generation

  • 12 MHz internal RC oscillator trimmed to 1 % accuracy that can optionally be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal
  • A second, dedicated PLL is provided for USB
  • Clock output function with divider that can reflect the crystal oscillator clock, the main clock, the IRC, or the Watchdog oscillator

Power control

  • Integrated PMU (Power Management Unit) to minimize power consumption
  • Power profiles residing in boot ROM provide optimized performance and minimized power consumption for any given application through one simple function call
  • Four reduced power modes: Sleep, Deep-sleep, Power-down and Deep power-down modes
  • Processor wake-up from Deep-sleep and Power-down modes on external pin inputs
  • Power-On Reset (POR)
  • Brownout detect

Additional features

  • Unique device serial number for identification
  • Single power supply (1.8 V to 3.6 V - LPC11U1x, LPC11U2x and LPC11U3x) (2.4 V to 3.6 V - LPC11U6x)
  • Available as LQFP48, LQFP64, LQFP100, TFBGA48 and HVQFN33 packages
  • Real-time clock (RTC) in the always-on power domain with separate battery supply pin and 32 kHz oscillator (LPC11U6x)

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

43 of 43 documents

Compact List

Application Note (23)
Data Sheet (4)
Errata (4)
Package Information (6)
Packing Information (2)
Supporting Information (1)
User Guide (3)

Design Files

Quick reference to our design files types.

1-5of 10 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.