BMI7014 | 14-Channel Battery Cell Controller | NXP Semiconductors

14-Channel Li-Ion Battery Cell Controller IC

Roll over image to zoom in

Block Diagram

14-Channel Li-Ion Battery Cell Controller IC

14-Channel Li-Ion Battery Cell Controller IC

Features

Voltage and Temperature Measurement

  • Up to 14 cell voltage measurement channels with integrated configurables averaging up to 256 samples (digital filtering)
  • Total stack voltage measurement
  • Seven ADC/GPIO/temperature sensor inputs
  • Accuracy tuned for ESS application

Integrated Balancing

  • Integrated low resistance cell balancing MOSFETs, rated up to 300 mA simultaneously
  • Balancing in sleep mode
    • 14x programmable balancing timer

Communication

  • Robust, isolated 2.0 Mbit/s 2-wire twisted-pair differential daisy chain communication
  • Inductive or capacitive coupling
  • Up to 63 nodes per daisy chain
  • Loopback support
  • 4 Mbit/s SPI also available

Supply Voltage

  • 9.6 V ≤ VPWR ≤ 61.6 V operation, 75 V transient

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Cell Voltage Measurement Channel

Cell OV/UV

Cell Balancing

Coulomb Count

Isolated Daisy Chain Communication (TPL)

Precision GPIO

SPI Communication

Ambient Operating Temperature (Min to Max) (℃)

Active

1K @ US$4.05

HLQFP64

64

8 to 14

Yes

Yes

no

Yes

Yes

Yes

-20 to 85

Documentation

Quick reference to our documentation types.

1 document

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.