EdgeLock® SE051 Ι IoT Secure Element product family | NXP Semiconductors

EdgeLock® SE051: Proven, Easy-to-Use IoT Security Solution with Support for Updatability and Custom Applets

Roll over image to zoom in

More

Block Diagram

EdgeLock Plug & Trust Middleware

EdgeLock Plug & Trust Middleware

Features

EdgeLock SE051 extensions (on top of EdgeLock SE050 platform features)

  • IoT security solutions with updatability for time to market and customization
    • SE051A/C with preinstalled IoT applet and full SW enablement for fast deployment
    • For proprietary applet development of custom products, please contact your local NXP representative
  • SEMS Lite for convenient IoT applet updatability
  • Suitable for industrial IoT use cases
    • IEC62443-4-2 certified for the applicable requirements
    • Product development lifecycle compliant to IEC62443-4-1 certified secure process with maturity level 3
  • Flexible user memory
    • SE051A/C: 46 kB user memory with personalization options to go up to 104 kB

EdgeLock SE050 platform features

  • Groundbreaking CC EAL6+ certified solution for IoT deployments
  • Crypto Agility: RSA and ECC functionalities, high key length and future-proof curves (for example, Brain pool, Edwards, Montgomery)
  • AES and 3DES encryption and decryption
  • AES modes: CBC, CTR, ECB, CCM, GCM
  • HMAC, CMAC, GMAC, SHA-1, SHA-224/256/384/512 operations
  • TRNG compliant to NIST SP800-90B
  • DRBG compliant to NIST SP800-90A
  • HKDF, MIFARE® KDF, PRF (TLS-PSK)
  • Support of main TPM functionalities
  • SCP03 (bus encryption and encrypted credential injection on applet and platform level)
  • Contactless interface for late-stage parameter configuration of unpowered devices
  • I²C target (High-speed mode, 3.4 Mbit/s), I²C controller (Fast-mode, 400 kbit/s)
  • Extended temp range for industrial applications (-40 to +105 °C)
  • Small and very thin HX2QFN20 package particularly suited for space limited applications (3 mm x 3 mm x 0.33 mm)

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Budgetary Price excluding tax

Package Type

1K @ US$1.77

HX2QFN20

1K @ US$2.06

HX2QFN20

N true 0 PSPSE051en 46 Application Note Application Note t789 33 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 2 User Guide User Guide t792 2 White Paper White Paper t530 6 en_US 4 1 4.5 English This document provides the API description of the EdgeLock SE05x Plug & Trust secure element family. 1604083492140735085363 PSP 2.1 MB Registration without Disclaimer None documents Extended 1604083492140735085363 /secured/assets/documents/en/application-note/AN12543.pdf 2051802 /secured/assets/documents/en/application-note/AN12543.pdf AN12543 Y N 2020-10-30 SE05x IoT applet APDU Specification /webapp/Download?colCode=AN12543 /secured/assets/documents/en/application-note/AN12543.pdf Application Note N Y 645036621402383989 2024-09-20 pdf Y en Mar 27, 2024 Application Note t789 Application Note Application Note Y N SE05x IoT applet APDU Specification 2 1.5 English This document is the entry point for getting familiar with EdgeLock SE05x support package contents and how to get started with them. Lists the development kits, out of box supported MCU/ MPU boards, available software packages and available further documentation. 1604085711807715821370 PSP 25.1 MB None None documents None 1604085711807715821370 /docs/en/application-note/AN13013.pdf 25056068 /docs/en/application-note/AN13013.pdf AN13013 N N 2020-10-30 Get started with EdgeLock SE05x support package /docs/en/application-note/AN13013.pdf /docs/en/application-note/AN13013.pdf Application Note N Y 645036621402383989 2025-03-08 pdf N en Jul 25, 2024 Application Note t789 Application Note Application Note Y N Get started with EdgeLock SE05x support package 3 1.2 English This document describes the steps required to upgrade your IoT solution based on EdgeLock SE050 to the EdgeLock SE051, both pre-loaded with the NXP IoT applet. 1604085949232723995059 PSP 358.0 KB None None documents None 1604085949232723995059 /docs/en/application-note/AN13014.pdf 357982 /docs/en/application-note/AN13014.pdf AN13014 N N 2020-10-30 Moving from EdgeLock<sup>™</sup> SE050 to EdgeLock SE051 /docs/en/application-note/AN13014.pdf /docs/en/application-note/AN13014.pdf Application Note N Y 645036621402383989 2024-12-05 pdf N en Apr 11, 2022 Application Note t789 Application Note Application Note Y N Moving from EdgeLock<sup>™</sup> SE050 to EdgeLock SE051 4 2.0 English The SE051 is a ready-to-use IoT secure element solution. It provides a root of trust at the IC level and it gives an IoT system state-of-the-art, edge-to-cloud security capability right out of the box. 1604506655170726326434 PSP 398.3 KB None None documents None 1604506655170726326434 /docs/en/data-sheet/SE051.pdf 398266 /docs/en/data-sheet/SE051.pdf SE051 N N 2020-11-04 Plug & Trust Secure Element /docs/en/data-sheet/SE051.pdf /docs/en/data-sheet/SE051.pdf Data Sheet N Y 980000996212993340 2025-02-03 pdf N en Jul 8, 2024 Data Sheet t520 Data Sheet Data Sheet Y N Plug & Trust Secure Element false en_US en Application Note Application Note 30 5 2.4 English API and content of multi-platform Plug & Trust Middleware release. Identical document as in doc/ folder of software package. 1603908877501716383940 PSP 15.2 MB Registration without Disclaimer None documents Extended 1603908877501716383940 /secured/assets/documents/en/application-note/AN13030.pdf 15201181 /secured/assets/documents/en/application-note/AN13030.pdf AN13030 documents Y N 2020-10-28 Plug & Trust MW Documentation /webapp/Download?colCode=AN13030 /secured/assets/documents/en/application-note/AN13030.pdf Application Note N 645036621402383989 2025-03-12 pdf Y en Mar 3, 2025 updated 645036621402383989 Application Note Y N Plug & Trust MW Documentation 6 1 English This document describes how NXP secure solutions such as EdgeLock SE05x/A5000 and EdgeLock 2GO can be integrated in medical IoT devices. 1725663301940713761225 PSP 443.1 KB None None documents None 1725663301940713761225 /docs/en/application-note/AN14252.pdf 443111 /docs/en/application-note/AN14252.pdf AN14252 documents N N 2024-09-06 Secure Medical IoT application with NXP Secure Devices /docs/en/application-note/AN14252.pdf /docs/en/application-note/AN14252.pdf Application Note N 645036621402383989 2024-12-05 pdf N en Aug 28, 2024 645036621402383989 Application Note Y N Secure Medical IoT application with NXP Secure Devices 7 2.0 English Definition of available EdgeLock SE051 variants. 1604082904073702314403 PSP 302.3 KB None None documents None 1604082904073702314403 /docs/en/application-note/AN12973.pdf 302338 /docs/en/application-note/AN12973.pdf AN12973 documents N N 2020-10-30 SE051 Configurations /docs/en/application-note/AN12973.pdf /docs/en/application-note/AN12973.pdf Application Note N 645036621402383989 2024-12-05 pdf N en Jul 8, 2024 645036621402383989 Application Note Y N SE051 Configurations 8 1.0 English This document describes how NXP secure solutions such as EdgeLock SE05x/A5000 and EdgeLock 2GO 1718199448848726529722 PSP 653.3 KB None None documents None 1718199448848726529722 /docs/en/application-note/AN13742.pdf 653268 /docs/en/application-note/AN13742.pdf AN13742 documents N N 2024-06-12 Secure smart metering with NXP secure solutions /docs/en/application-note/AN13742.pdf /docs/en/application-note/AN13742.pdf Application Note N 645036621402383989 2024-06-14 pdf N en Jun 7, 2024 645036621402383989 Application Note Y N Secure smart metering with NXP secure solutions 9 1.2 English This document describes the SEMS Lite feature and explains how it can be leveraged, together with the EdgeLock 2GO platform, to update the EdgeLock SE051 IoT applet. This document only applies to EdgeLock SE051 variants that come with a pre-installed IoT applet. 1604084511445725620157 PSP 16.0 MB None None documents None 1604084511445725620157 /docs/en/application-note/AN12907.pdf 16038741 /docs/en/application-note/AN12907.pdf AN12907 documents N N 2020-10-30 Secure update of EdgeLock<sup>™</sup> SE051 IoT applet /docs/en/application-note/AN12907.pdf /docs/en/application-note/AN12907.pdf Application Note N 645036621402383989 2024-12-05 pdf N en Nov 23, 2023 645036621402383989 Application Note Y N Secure update of EdgeLock<sup>™</sup> SE051 IoT applet 10 1.1 English This application note describes what secure attestation is and why it is important to ensure trust in IoT devices. It explains how to use EdgeLock SE05x to attest keys, credentials and data that resides in the secure element and how this can be used to protect IoT devices against man-in-themiddle attacks, data forge and counterfeiting, among other attacks. 1687443672874729242558 PSP 548.7 KB None None documents None 1687443672874729242558 /docs/en/application-note/AN13254.pdf 548700 /docs/en/application-note/AN13254.pdf AN13254 documents N N 2023-06-22 Secure attestation with EdgeLock SE05x /docs/en/application-note/AN13254.pdf /docs/en/application-note/AN13254.pdf Application Note N 645036621402383989 2023-08-01 pdf N en Jul 26, 2023 645036621402383989 Application Note Y N Secure attestation with EdgeLock SE05x 11 1 English Protecting IP Cameras: From Serious Security Risk to Trusted Asset, with One IC 1687443910729722424505 PSP 712.3 KB None None documents None 1687443910729722424505 /docs/en/application-note/AN13874.pdf 712268 /docs/en/application-note/AN13874.pdf AN13874 documents N N 2023-06-22 Protecting IP cameras with NXP secure solutions /docs/en/application-note/AN13874.pdf /docs/en/application-note/AN13874.pdf Application Note N 645036621402383989 2024-12-05 pdf N en Jun 21, 2023 645036621402383989 Application Note Y N Protecting IP cameras with NXP secure solutions 12 1.1 English The Matter standard provides a secure, reliable, and seamless user experience when integrating IoT devices from different vendors in the smart home ecosystem. 1674052441542716825583 PSP 5.4 MB None None documents None 1674052441542716825583 /docs/en/application-note/AN13445.pdf 5388029 /docs/en/application-note/AN13445.pdf AN13445 documents N N 2023-01-18 Enable Matter in Smart Home Solutions Using EdgeLock SE05x/A5000 /docs/en/application-note/AN13445.pdf /docs/en/application-note/AN13445.pdf Application Note N 645036621402383989 2023-06-16 pdf N en Feb 10, 2023 645036621402383989 Application Note Y N Enable Matter in Smart Home Solutions Using EdgeLock SE05x/A5000 13 1.0 English This document describes how NXP solutions such as EdgeLock SE05x/ A5000 and EdgeLock 2GO can be integrated in Electric Vehicle Supply Equipments (EVSEs) to meet the security requirements mandated by smart charging standards and protocols. 1669655553002718501936 PSP 575.2 KB None None documents None 1669655553002718501936 /docs/en/application-note/AN13645.pdf 575176 /docs/en/application-note/AN13645.pdf AN13645 documents N N 2022-11-28 Smart and secure EV Charging with NXP secure solutions /docs/en/application-note/AN13645.pdf /docs/en/application-note/AN13645.pdf Application Note N 645036621402383989 2024-06-03 pdf N en Nov 30, 2022 645036621402383989 Application Note Y N Smart and secure EV Charging with NXP secure solutions 14 1.2 English This document describes the OM-SE05xARD development kits and details how to use its jumpers to configure the different communication options with the EdgeLock SE05x security IC. 1648231859006703020147 PSP 19.7 MB Registration without Disclaimer None documents Extended 1648231859006703020147 /secured/assets/documents/en/application-note/AN13539.pdf 19670735 /secured/assets/documents/en/application-note/AN13539.pdf AN13539 documents Y N 2022-03-25 OM-SE05xARD Hardware Overview /webapp/Download?colCode=AN13539 /secured/assets/documents/en/application-note/AN13539.pdf Application Note N 645036621402383989 2023-04-26 pdf Y en Nov 8, 2022 645036621402383989 Application Note Y N OM-SE05xARD Hardware Overview 15 2.5 English This document explains how to get started with EdgeLock SE05x Plug & Trust middleware using the Visual Studio project examples. It provides detailed instructions to run the Microsoft Visual Studio projects using the CMake-based build system included in the EdgeLock SE05x Plug & Trust middleware. 1559924461221716572543 PSP 45.2 MB None None documents None 1559924461221716572543 /docs/en/application-note/AN12398.pdf 45191634 /docs/en/application-note/AN12398.pdf AN12398 documents N N 2019-06-07 EdgeLock<sup>®</sup> SE05x Quick start guide with Visual Studio project examples /docs/en/application-note/AN12398.pdf /docs/en/application-note/AN12398.pdf Application Note N 645036621402383989 2025-03-08 pdf N en Sep 12, 2022 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x Quick start guide with Visual Studio project examples 16 1.3 English This document explains how to get started with the EdgeLock SE05x Plug & Trust middleware using the EdgeLock SE05x development boards and i.MX 8M board. It provides detailed instructions for connecting the boards, installing the software, running the EdgeLock SE05x Plug & Trust project examples and executing the ssscli tool 1604086970629720877324 PSP 46.3 MB None None documents None 1604086970629720877324 /docs/en/application-note/AN13027.pdf 46321002 /docs/en/application-note/AN13027.pdf AN13027 documents N N 2020-10-30 EdgeLock SE05x Quick start guide with i.MX 8M /docs/en/application-note/AN13027.pdf /docs/en/application-note/AN13027.pdf Application Note N 645036621402383989 2025-03-08 pdf N en Sep 12, 2022 645036621402383989 Application Note Y N EdgeLock SE05x Quick start guide with i.MX 8M 17 1.1 English se05x_sawtooth.zip /secured/assets/documents/en/application-note-software/se05x_sawtooth.zip /webapp/Download?colCode=se05x_sawtooth&docLang=en This application note describes how to leverage EdgeLock SE05x for Blockchain applications. 1619453209477719856729 PSP 5.2 MB None None documents None 1619453209477719856729 /docs/en/application-note/AN12665.pdf 5237920 /docs/en/application-note/AN12665.pdf AN12665 documents N N 2021-04-26 EdgeLock SE05x for Blockchain ID /docs/en/application-note/AN12665.pdf /docs/en/application-note/AN12665.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 22, 2022 645036621402383989 Application Note Y N EdgeLock SE05x for Blockchain ID 18 3.3 English This document explains how to get started with the EdgeLock SE05x Plug & Trust middleware using the EdgeLock SE05x development boards and LPC55S69 MCU board. It provides detailed instructions to run projects imported either from the LPC55S69 SDK or the CMake-based build system included in the EdgeLock SE05x Plug & Trust middleware. 1567452706982708847063 PSP 47.5 MB None None documents None 1567452706982708847063 /docs/en/application-note/AN12542.pdf 47511791 /docs/en/application-note/AN12542.pdf AN12542 documents N N 2019-09-02 EdgeLock SE05x Quick start guide with LPC55S69 /docs/en/application-note/AN12542.pdf /docs/en/application-note/AN12542.pdf Application Note N 645036621402383989 2025-03-08 pdf N en Aug 4, 2022 645036621402383989 Application Note Y N EdgeLock SE05x Quick start guide with LPC55S69 19 3.3 English This document explains how to get started with the EdgeLock SE05x Plug & Trust middleware using the EdgeLock SE05x development boards and FRDM-K64F MCU board. 1559924459331729682956 PSP 50.1 MB None None documents None 1559924459331729682956 /docs/en/application-note/AN12396.pdf 50122452 /docs/en/application-note/AN12396.pdf AN12396 documents N N 2019-06-07 EdgeLock SE05x Quick start guide with FRDM-K64F /docs/en/application-note/AN12396.pdf /docs/en/application-note/AN12396.pdf Application Note N 645036621402383989 2025-03-08 pdf N en Aug 4, 2022 645036621402383989 Application Note Y N EdgeLock SE05x Quick start guide with FRDM-K64F 20 4.2 English This document explains how to get started with the EdgeLock SE05x Plug and Trust middleware using the EdgeLock SE05x/A5000 development boards and i.MX RT1060 or i.MX RT1170 MCU boards. It provides detailed instructions to run projects imported either from the board SDKs or the CMake-based build system included in the EdgeLock SE05x Plug & Trust middleware. 1567452706129737407408 PSP 47.5 MB None None documents None 1567452706129737407408 /docs/en/application-note/AN12450.pdf 47478697 /docs/en/application-note/AN12450.pdf AN12450 documents N N 2019-09-02 EdgeLock SE05x Quick start guide with i.MX RT1060 and i.MX RT1170 /docs/en/application-note/AN12450.pdf /docs/en/application-note/AN12450.pdf Application Note N 645036621402383989 2025-03-08 pdf N en Aug 4, 2022 645036621402383989 Application Note Y N EdgeLock SE05x Quick start guide with i.MX RT1060 and i.MX RT1170 21 1.5 English This document explains how to get started with the OM-SE050ARD board and the Raspberry Pi board, as a reference for any other device running a Linux distribution. This guide provides detailed instructions for connecting the boards and running the project examples included in EdgeLock SE05x Plug & Trust Middleware. 1567452708030725736650 PSP 53.4 MB None None documents None 1567452708030725736650 /docs/en/application-note/AN12570.pdf 53425422 /docs/en/application-note/AN12570.pdf AN12570 documents N N 2019-09-02 EdgeLock SE05x Quick start guide with Raspberry Pi /docs/en/application-note/AN12570.pdf /docs/en/application-note/AN12570.pdf Application Note N 645036621402383989 2025-03-08 pdf N en Aug 3, 2022 645036621402383989 Application Note Y N EdgeLock SE05x Quick start guide with Raspberry Pi 22 1.3 English This document describes how to leverage EdgeLock SE05x for device-todevice authentication 1559926123720728960871 PSP 661.3 KB None None documents None 1559926123720728960871 /docs/en/application-note/AN12399.pdf 661253 /docs/en/application-note/AN12399.pdf AN12399 documents N N 2019-06-07 EdgeLock SE05x for device-to-device authentication /docs/en/application-note/AN12399.pdf /docs/en/application-note/AN12399.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 28, 2022 645036621402383989 Application Note Y N EdgeLock SE05x for device-to-device authentication 23 1.3 English This application note describes how to leverage EdgeLock SE05x for guaranteeing sensor data protection. It gives insights into the integration of EdgeLock SE05x from a hardware and software perspective for this use case. It also provides detailed instructions to run a code example that demonstrates how to leverage EdgeLock SE05x to protect data from a security-sensitive sensor. 1571666914753723793394 PSP 5.6 MB None None documents None 1571666914753723793394 /docs/en/application-note/AN12449.pdf 5598819 /docs/en/application-note/AN12449.pdf AN12449 documents N N 2019-10-21 Sensor data protection with EdgeLock<sup>®</sup> SE05x /docs/en/application-note/AN12449.pdf /docs/en/application-note/AN12449.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 13, 2021 645036621402383989 Application Note Y N Sensor data protection with EdgeLock<sup>®</sup> SE05x 24 1.0 English SE-PLUG-TRUST-MW-ADDON-TPM.zip /secured/assets/documents/en/application-note-software/SE-PLUG-TRUST-MW-ADDON-TPM.zip /webapp/Download?colCode=SE-PLUG-TRUST-MW-ADDON-TPM&docLang=en EdgeLock SE050, EdgeLock SE051, TPM functionality, TPM Software Stack (TSS) 1618417765530725209402 PSP 3.8 MB None None documents None 1618417765530725209402 /docs/en/application-note/AN12663.pdf 3793571 /docs/en/application-note/AN12663.pdf AN12663 documents N N 2021-04-14 EdgeLock<sup>®</sup> SE05x to implement TPM-like functionality /docs/en/application-note/AN12663.pdf /docs/en/application-note/AN12663.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 13, 2021 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x to implement TPM-like functionality 25 1.0 English This application note describes how to enhance the security of the boot process by using EdgeLock SE05x secure element to verify firmware images. 1618494518015707055762 PSP 356.3 KB None None documents None 1618494518015707055762 /docs/en/application-note/AN13086.pdf 356257 /docs/en/application-note/AN13086.pdf AN13086 documents N N 2021-04-15 EdgeLock<sup>®</sup> SE05x to enhance the MCU boot sequence security /docs/en/application-note/AN13086.pdf /docs/en/application-note/AN13086.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 13, 2021 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x to enhance the MCU boot sequence security 26 1.6 English This application note describes how to leverage the EdgeLock SE05x for secure cloud onboarding to the AWS IoT Core IoT Hub cloud platform. It provides detailed instructions to run the software example provided as part of the support package using an OM-SE050ARD and an FRDM-K64F board 1567452705774713866561 PSP 9.3 MB None None documents None 1567452705774713866561 /docs/en/application-note/AN12404.pdf 9310789 /docs/en/application-note/AN12404.pdf AN12404 documents N N 2019-09-02 EdgeLock<sup>®</sup> SE05x for secure connection to AWS IoT Core /docs/en/application-note/AN12404.pdf /docs/en/application-note/AN12404.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 15, 2021 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x for secure connection to AWS IoT Core 27 1.1 English This document elaborates on the use of EdgeLock SE05x features to reduce implementation complexity and to fulfill the security requirements mandated by the ISA/IEC 62443-4-2 standard. 1592324077918725189096 PSP 639.0 KB None None documents None 1592324077918725189096 /docs/en/application-note/AN12660.pdf 638980 /docs/en/application-note/AN12660.pdf AN12660 documents N N 2020-06-16 Ease ISA/IEC 62443 compliance with EdgeLock<sup>™</sup> SE05x /docs/en/application-note/AN12660.pdf /docs/en/application-note/AN12660.pdf Application Note N 645036621402383989 2023-05-29 pdf N en Dec 7, 2020 645036621402383989 Application Note Y N Ease ISA/IEC 62443 compliance with EdgeLock<sup>™</sup> SE05x 28 1.3 English This document describes how to leverage EdgeLock SE05x to establish a secure connection with the private cloud of an Original Equipment Manufacturer (OEM). 1559926124082700644709 PSP 1.0 MB None None documents None 1559926124082700644709 /docs/en/application-note/AN12400.pdf 1030544 /docs/en/application-note/AN12400.pdf AN12400 documents N N 2019-06-07 EdgeLock<sup>®</sup> SE05x for secure connection to OEM cloud /docs/en/application-note/AN12400.pdf /docs/en/application-note/AN12400.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 7, 2020 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x for secure connection to OEM cloud 29 1.2 English This application note describes how to leverage EdgeLock SE05x for Wi-Fi credential protection. It explains how to run a demo setup that showcases the use of EdgeLock SE05x ease of use configuration to authenticate devices to a Wi-Fi network based on WPA-EAP-TLS protocol. 1590091337366722746774 PSP 1.8 MB None None documents None 1590091337366722746774 /docs/en/application-note/AN12661.pdf 1801974 /docs/en/application-note/AN12661.pdf AN12661 documents N N 2020-05-21 EdgeLock<sup>®</sup> SE05x for Wi-Fi Credential Protection /docs/en/application-note/AN12661.pdf /docs/en/application-note/AN12661.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 7, 2020 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x for Wi-Fi Credential Protection 30 1.1 English This application note describe how to leverage EdgeLock SE05x to enable a secure and convenient late-stage parameter configuration of IoT devices in the factory, before shipment, or in the field. 1584567747898697685646 PSP 1.3 MB None None documents None 1584567747898697685646 /docs/en/nxp/application-notes/AN12664.pdf 1291073 /docs/en/nxp/application-notes/AN12664.pdf AN12664 documents N N 2020-03-18 EdgeLock<sup>®</sup> SE05x for NFC late-stage configuration /docs/en/nxp/application-notes/AN12664.pdf /docs/en/nxp/application-notes/AN12664.pdf Application Note N 645036621402383989 2023-06-18 pdf N en Dec 7, 2020 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x for NFC late-stage configuration 31 1.2 English This application note describes how EdgeLock SE05x, in combination with a microcontroller, supports secure access control in any industrial operation or environment. It gives insights into the integration of EdgeLock SE05x from a hardware and software perspective for this use case. 1574707676717701564231 PSP 4.6 MB None None documents None 1574707676717701564231 /docs/en/application-note/AN12569.pdf 4557661 /docs/en/application-note/AN12569.pdf AN12569 documents N N 2019-11-25 EdgeLock<sup>®</sup> SE05x for secure access control in Industrial IoT /docs/en/application-note/AN12569.pdf /docs/en/application-note/AN12569.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 7, 2020 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x for secure access control in Industrial IoT 32 1.1 English This document provides guidelines to port the EdgeLock SE05x Plug & Trust Middleware to your host MCU/MPU. It details the layers and software components that must be adapted to use the EdgeLock SE05x Plug & Trust Middleware in your host platform and host operating system. 1583180161567719725254 PSP 425.6 KB None None documents None 1583180161567719725254 /docs/en/application-note/AN12448.pdf 425550 /docs/en/application-note/AN12448.pdf AN12448 documents N N 2020-03-02 EdgeLock<sup>®</sup> SE05x Plug & Trust Middleware porting guidelines /docs/en/application-note/AN12448.pdf /docs/en/application-note/AN12448.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 7, 2020 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x Plug & Trust Middleware porting guidelines 33 1.1 English This application note introduces the concept of binding as a way to establish a secure, encrypted and authenticated channel between EdgeLock SE05x and a specific MCU, and clearly highlights its importance for the security of an IoT device. 1594390726236719517793 PSP 2.4 MB None None documents None 1594390726236719517793 /docs/en/application-note/AN12662.pdf 2376778 /docs/en/application-note/AN12662.pdf AN12662 documents N N 2020-07-10 Binding a host device to EdgeLock<sup>®</sup> SE05x /docs/en/application-note/AN12662.pdf /docs/en/application-note/AN12662.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 7, 2020 645036621402383989 Application Note Y N Binding a host device to EdgeLock<sup>®</sup> SE05x 34 2.1 English This application note describes how to leverage the EdgeLock SE05x ease of use configuration for secure cloud onboarding to the Azure IoT Hub cloud platform. 1559926125059731650563 PSP 9.1 MB None None documents None 1559926125059731650563 /docs/en/application-note/AN12402.pdf 9127140 /docs/en/application-note/AN12402.pdf AN12402 documents N N 2019-06-07 EdgeLock<sup>®</sup> SE05x for secure connection to Azure IoT Hub /docs/en/application-note/AN12402.pdf /docs/en/application-note/AN12402.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 7, 2020 645036621402383989 Application Note Y N EdgeLock<sup>®</sup> SE05x for secure connection to Azure IoT Hub User Guide User Guide 2 35 1.7 English This document provides the guidelines for the usability of SE051 and the security recommendations for using the module 1614792708061744359542 PSP 1.2 MB Registration without Disclaimer None documents Extended 1614792708061744359542 /secured/assets/documents/en/application-note/AN12730.pdf 1155942 /secured/assets/documents/en/application-note/AN12730.pdf AN12730 documents Y N 2021-03-03 SE051 - User Guidelines /webapp/Download?colCode=AN12730 /secured/assets/documents/en/application-note/AN12730.pdf User Guide N 132339537837198660 2023-12-11 pdf Y en Nov 29, 2023 132339537837198660 User Guide Y N SE051 - User Guidelines 36 1.2 English Specification for the data link layer protocol T=1 over I<sup>2</sup>C on the SE05x 1560448814261706164231 PSP 671.9 KB Registration without Disclaimer None documents Extended 1560448814261706164231 /secured/assets/documents/en/user-guide/UM11225.pdf 671923 /secured/assets/documents/en/user-guide/UM11225.pdf UM11225 documents Y N 2019-06-13 NXP SE05x T=1 Over I<sup>2</sup>C Specification /webapp/Download?colCode=UM11225 /secured/assets/documents/en/user-guide/UM11225.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Dec 10, 2020 132339537837198660 User Guide Y N NXP SE05x T=1 Over I<sup>2</sup>C Specification Brochure Brochure 1 37 2.1 Chinese The IoT Security brochure provides an overview of today’s IoT and its opportunities and risks, explains why true protection starts with security at the silicon level and how NXP supports the “Plug & Trust” approach to IoT Security, including examples for NXP security in the real world. 1607719747469712002204zh PSP 14.8 MB None None documents None 1607719747469712002204 /docs/zh/brochure/A71CH-IOT.pdf 14844124 /docs/zh/brochure/A71CH-IOT.pdf A71CH-IOT documents N N 2020-12-11 IoT Security Brochure /docs/zh/brochure/A71CH-IOT.pdf /docs/zh/brochure/A71CH-IOT.pdf Brochure N 712453003803778552 2023-06-08 zh Oct 25, 2018 712453003803778552 Brochure N IoT Security Brochure 2.0 Japanese The IoT Security brochure provides an overview of today’s IoT and its opportunities and risks, explains why true protection starts with security at the silicon level and how NXP supports the “Plug & Trust” approach to IoT Security, including examples for NXP security in the real world. 1607719747469712002204ja PSP 14.8 MB None None documents None 1607719747469712002204 /docs/ja/brochure/A71CH-IOT.pdf 14844124 /docs/ja/brochure/A71CH-IOT.pdf A71CH-IOT documents N N 2020-12-11 IoT Security Brochure /docs/ja/brochure/A71CH-IOT.pdf /docs/ja/brochure/A71CH-IOT.pdf Brochure N 712453003803778552 2023-06-08 ja Feb 14, 2018 712453003803778552 Brochure N IoT Security Brochure 2.3 English The IoT Security brochure provides an overview of today’s IoT and its opportunities and risks, explains why true protection starts with security at the silicon level and how NXP supports the “Plug and Trust” approach to IoT Security, including examples for NXP security in the real world. 1607719747469712002204 PSP 14.8 MB None None documents None 1607719747469712002204 /docs/en/brochure/A71CH-IOT.pdf 14844124 /docs/en/brochure/A71CH-IOT.pdf A71CH-IOT documents N N 2020-12-11 IoT Security Brochure /docs/en/brochure/A71CH-IOT.pdf /docs/en/brochure/A71CH-IOT.pdf Brochure N 712453003803778552 2023-06-08 pdf N en Nov 6, 2020 712453003803778552 Brochure Y N IoT Security Brochure Errata Errata 1 38 1.1 English This document contains known issues with the SE051 and their workaround 1604082658079697270340 PSP 183.6 KB Registration without Disclaimer None documents Extended 1604082658079697270340 /secured/assets/documents/en/errata/SE051-ERRATASHEET.pdf 183608 /secured/assets/documents/en/errata/SE051-ERRATASHEET.pdf SE051-ERRATASHEET documents Y N 2020-10-30 SE051 Errata sheet /webapp/Download?colCode=SE051-ERRATASHEET /secured/assets/documents/en/errata/SE051-ERRATASHEET.pdf Errata N 155452329886410597 2023-12-12 pdf Y en Nov 30, 2023 155452329886410597 Errata Y N SE051 Errata sheet Fact Sheet Fact Sheet 2 39 1 English 1604088984027699965052 PSP 2.6 MB None None documents None 1604088984027699965052 /docs/en/fact-sheet/FS-SE051.pdf 2631460 /docs/en/fact-sheet/FS-SE051.pdf FS-SE051 documents N N 2020-10-30 EdgeLock SE051: IoT Secure Element product family /docs/en/fact-sheet/FS-SE051.pdf /docs/en/fact-sheet/FS-SE051.pdf Fact Sheet N 736675474163315314 2024-12-23 pdf N en Dec 20, 2024 736675474163315314 Fact Sheet Y N EdgeLock SE051: IoT Secure Element product family 40 1 Japanese Designed for easy, secure deployment and management of IoT devices and services that use an NXP EdgeLock SE050 secure element, this flexible IoT service platform lets you choose the options that are right for you, so you can optimize costs while benefiting from an advanced level of device security. 1584377059995718297821ja PSP 1.7 MB None None documents None 1584377059995718297821 /docs/ja/fact-sheet/NXP-EDGELOCK-2GO.pdf 1703422 /docs/ja/fact-sheet/NXP-EDGELOCK-2GO.pdf NXP-EDGELOCK-2GO documents N N 2020-03-16 NXP EdgeLock<sup>®</sup> 2GO /docs/ja/fact-sheet/NXP-EDGELOCK-2GO.pdf /docs/ja/fact-sheet/NXP-EDGELOCK-2GO.pdf Fact Sheet N 736675474163315314 2024-10-23 ja Nov 1, 2023 736675474163315314 Fact Sheet Y N NXP EdgeLock 2GO – ファクト・シート 1 English Designed for easy, secure deployment and management of IoT devices and services that use an NXP EdgeLock SE050 secure element, this flexible IoT service platform lets you choose the options that are right for you, so you can optimize costs while benefiting from an advanced level of device security. 1584377059995718297821 PSP 1.7 MB None None documents None 1584377059995718297821 /docs/en/fact-sheet/NXP-EDGELOCK-2GO.pdf 1703422 /docs/en/fact-sheet/NXP-EDGELOCK-2GO.pdf NXP-EDGELOCK-2GO documents N N 2020-03-16 NXP EdgeLock<sup>®</sup> 2GO /docs/en/fact-sheet/NXP-EDGELOCK-2GO.pdf /docs/en/fact-sheet/NXP-EDGELOCK-2GO.pdf Fact Sheet N 736675474163315314 2024-10-23 pdf N en Mar 18, 2024 736675474163315314 Fact Sheet Y N NXP EdgeLock<sup>®</sup> 2GO White Paper White Paper 6 41 1 English EdgeLock SE05x secure element and A5000 secure authenticator solutions help developers add high-level security to all kinds of medical devices 1725646214925731679939 PSP 1.1 MB None None documents None 1725646214925731679939 /docs/en/white-paper/EdgeLock-SE05x-and-A5000-Use-Case_Smart-Secure-Medical-Devices.pdf 1104987 /docs/en/white-paper/EdgeLock-SE05x-and-A5000-Use-Case_Smart-Secure-Medical-Devices.pdf EdgeLock-SE05x-and-A5000-WP documents N N 2024-09-06 EdgeLock SE05x and A5000 Use Case: Smart, Secure Medical Devices /docs/en/white-paper/EdgeLock-SE05x-and-A5000-Use-Case_Smart-Secure-Medical-Devices.pdf /docs/en/white-paper/EdgeLock-SE05x-and-A5000-Use-Case_Smart-Secure-Medical-Devices.pdf White Paper N 918633085541740938 2024-10-23 pdf N en Oct 24, 2024 918633085541740938 White Paper Y N EdgeLock SE05x and A5000 Use Case: Smart, Secure Medical Devices 42 1 English Smart meters are attractive targets for cyberattacks because they deal with sensitive information and connect to the broader utility and energy grid infrastructure 1718032547418716180312 PSP 6.6 MB None None documents None 1718032547418716180312 /docs/en/white-paper/EdgeLock-Use-Case-Secure-Energy.pdf 6641674 /docs/en/white-paper/EdgeLock-Use-Case-Secure-Energy.pdf EDGELOCK-USE-CASE-SECURE-ENERGY documents N N 2024-06-10 EdgeLock Smart, Secure Energy Management /docs/en/white-paper/EdgeLock-Use-Case-Secure-Energy.pdf /docs/en/white-paper/EdgeLock-Use-Case-Secure-Energy.pdf White Paper N 918633085541740938 2024-06-10 pdf N en Jun 10, 2024 918633085541740938 White Paper Y N EdgeLock Smart, Secure Energy Management 43 1 English EdgeLock SE051 Use Case: Smart Home Security - Matter 1636130851977702282983 PSP 859.8 KB None None documents None 1636130851977702282983 /docs/en/white-paper/SE051-USECASE-SMART-HOME-SECURITY-MATTER.pdf 859762 /docs/en/white-paper/SE051-USECASE-SMART-HOME-SECURITY-MATTER.pdf SE051-USECASE-SMART-HOME-SECURITY-MATTER documents N N 2021-11-05 EdgeLock<sup>®</sup> SE051 Use Case: Smart Home Security - Matter /docs/en/white-paper/SE051-USECASE-SMART-HOME-SECURITY-MATTER.pdf /docs/en/white-paper/SE051-USECASE-SMART-HOME-SECURITY-MATTER.pdf White Paper N 918633085541740938 2023-02-22 pdf N en Feb 22, 2023 918633085541740938 White Paper Y N EdgeLock<sup>®</sup> SE051 Use Case: Smart Home Security - Matter 44 5 English NXP EdgeLock® SE05x and EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication. 1669057401997728279890 PSP 1.3 MB Registration without Disclaimer None documents Extended 1669057401997728279890 /secured/assets/documents/en/white-paper/NXPSE050UC.pdf 1263499 /secured/assets/documents/en/white-paper/NXPSE050UC.pdf NXPSE050UC documents Y N 2022-11-21 NXP EdgeLock SE05x Use Case: Smart, Secure EV Charging /webapp/Download?colCode=NXPSE050UC /secured/assets/documents/en/white-paper/NXPSE050UC.pdf White Paper N 918633085541740938 2023-06-20 pdf Y en Nov 28, 2022 918633085541740938 White Paper Y N NXP EdgeLock SE05x Use Case: Smart, Secure EV Charging 45 0 Chinese NXP EdgeLock® SE05x & EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication 1656426906885708541434zh PSP 1.3 MB None None documents None 1656426906885708541434 /docs/zh/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf 1325533 /docs/zh/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP documents N N 2022-06-28 EdgeLock SE05x and EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication /docs/zh/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf /docs/zh/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf White Paper N 918633085541740938 2022-12-07 zh Jun 27, 2022 918633085541740938 White Paper Y N EdgeLock SE05x and EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication 0 English NXP EdgeLock® SE05x & EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication 1656426906885708541434 PSP 1.3 MB None None documents None 1656426906885708541434 /docs/en/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf 1325533 /docs/en/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP documents N N 2022-06-28 EdgeLock SE05x and EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication /docs/en/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf /docs/en/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf White Paper N 918633085541740938 2022-12-07 pdf N en Jun 27, 2022 918633085541740938 White Paper Y N EdgeLock SE05x and EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication 46 2 English 1606767767688710322365 PSP 30.1 MB Registration without Disclaimer None documents Extended 1606767767688710322365 /secured/assets/documents/en/white-paper/EDGELOCK2GO-WP.pdf 30113583 /secured/assets/documents/en/white-paper/EDGELOCK2GO-WP.pdf EDGELOCK2GO-WP documents Y N 2020-11-30 Delivering Trusted IoT Connections with the EdgeLock<sup>®</sup> 2GO Platform /webapp/Download?colCode=EDGELOCK2GO-WP /secured/assets/documents/en/white-paper/EDGELOCK2GO-WP.pdf White Paper N 918633085541740938 2022-12-07 pdf Y en Jan 21, 2021 918633085541740938 White Paper Y N Delivering Trusted IoT Connections with the EdgeLock<sup>®</sup> 2GO Platform false 0 SE051 downloads en true 1 Y PSP Y Y Application Note 33 /secured/assets/documents/en/application-note/AN13030.pdf 2020-10-28 1603908877501716383940 PSP 5 Mar 3, 2025 Application Note API and content of multi-platform Plug & Trust Middleware release. Identical document as in doc/ folder of software package. Registration without Disclaimer /secured/assets/documents/en/application-note/AN13030.pdf English documents 15201181 None 645036621402383989 2025-03-12 Y /webapp/Download?colCode=AN13030 Plug & Trust MW Documentation /secured/assets/documents/en/application-note/AN13030.pdf documents 645036621402383989 Application Note N updated en Extended Y pdf 2.4 Y N Plug & Trust MW Documentation 15.2 MB AN13030 N 1603908877501716383940 /docs/en/application-note/AN14252.pdf 2024-09-06 1725663301940713761225 PSP 6 Aug 28, 2024 Application Note This document describes how NXP secure solutions such as EdgeLock SE05x/A5000 and EdgeLock 2GO can be integrated in medical IoT devices. None /docs/en/application-note/AN14252.pdf English documents 443111 None 645036621402383989 2024-12-05 N /docs/en/application-note/AN14252.pdf Secure Medical IoT application with NXP Secure Devices /docs/en/application-note/AN14252.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N Secure Medical IoT application with NXP Secure Devices 443.1 KB AN14252 N 1725663301940713761225 /docs/en/application-note/AN12973.pdf 2020-10-30 1604082904073702314403 PSP 7 Jul 8, 2024 Application Note Definition of available EdgeLock SE051 variants. None /docs/en/application-note/AN12973.pdf English documents 302338 None 645036621402383989 2024-12-05 N /docs/en/application-note/AN12973.pdf SE051 Configurations /docs/en/application-note/AN12973.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N SE051 Configurations 302.3 KB AN12973 N 1604082904073702314403 /docs/en/application-note/AN13742.pdf 2024-06-12 1718199448848726529722 PSP 8 Jun 7, 2024 Application Note This document describes how NXP secure solutions such as EdgeLock SE05x/A5000 and EdgeLock 2GO None /docs/en/application-note/AN13742.pdf English documents 653268 None 645036621402383989 2024-06-14 N /docs/en/application-note/AN13742.pdf Secure smart metering with NXP secure solutions /docs/en/application-note/AN13742.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Secure smart metering with NXP secure solutions 653.3 KB AN13742 N 1718199448848726529722 /docs/en/application-note/AN12907.pdf 2020-10-30 1604084511445725620157 PSP 9 Nov 23, 2023 Application Note This document describes the SEMS Lite feature and explains how it can be leveraged, together with the EdgeLock 2GO platform, to update the EdgeLock SE051 IoT applet. This document only applies to EdgeLock SE051 variants that come with a pre-installed IoT applet. None /docs/en/application-note/AN12907.pdf English documents 16038741 None 645036621402383989 2024-12-05 N /docs/en/application-note/AN12907.pdf Secure update of EdgeLock<sup>™</sup> SE051 IoT applet /docs/en/application-note/AN12907.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N Secure update of EdgeLock<sup>™</sup> SE051 IoT applet 16.0 MB AN12907 N 1604084511445725620157 /docs/en/application-note/AN13254.pdf 2023-06-22 1687443672874729242558 PSP 10 Jul 26, 2023 Application Note This application note describes what secure attestation is and why it is important to ensure trust in IoT devices. It explains how to use EdgeLock SE05x to attest keys, credentials and data that resides in the secure element and how this can be used to protect IoT devices against man-in-themiddle attacks, data forge and counterfeiting, among other attacks. None /docs/en/application-note/AN13254.pdf English documents 548700 None 645036621402383989 2023-08-01 N /docs/en/application-note/AN13254.pdf Secure attestation with EdgeLock SE05x /docs/en/application-note/AN13254.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Secure attestation with EdgeLock SE05x 548.7 KB AN13254 N 1687443672874729242558 /docs/en/application-note/AN13874.pdf 2023-06-22 1687443910729722424505 PSP 11 Jun 21, 2023 Application Note Protecting IP Cameras: From Serious Security Risk to Trusted Asset, with One IC None /docs/en/application-note/AN13874.pdf English documents 712268 None 645036621402383989 2024-12-05 N /docs/en/application-note/AN13874.pdf Protecting IP cameras with NXP secure solutions /docs/en/application-note/AN13874.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N Protecting IP cameras with NXP secure solutions 712.3 KB AN13874 N 1687443910729722424505 /docs/en/application-note/AN13445.pdf 2023-01-18 1674052441542716825583 PSP 12 Feb 10, 2023 Application Note The Matter standard provides a secure, reliable, and seamless user experience when integrating IoT devices from different vendors in the smart home ecosystem. None /docs/en/application-note/AN13445.pdf English documents 5388029 None 645036621402383989 2023-06-16 N /docs/en/application-note/AN13445.pdf Enable Matter in Smart Home Solutions Using EdgeLock SE05x/A5000 /docs/en/application-note/AN13445.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Enable Matter in Smart Home Solutions Using EdgeLock SE05x/A5000 5.4 MB AN13445 N 1674052441542716825583 /docs/en/application-note/AN13645.pdf 2022-11-28 1669655553002718501936 PSP 13 Nov 30, 2022 Application Note This document describes how NXP solutions such as EdgeLock SE05x/ A5000 and EdgeLock 2GO can be integrated in Electric Vehicle Supply Equipments (EVSEs) to meet the security requirements mandated by smart charging standards and protocols. None /docs/en/application-note/AN13645.pdf English documents 575176 None 645036621402383989 2024-06-03 N /docs/en/application-note/AN13645.pdf Smart and secure EV Charging with NXP secure solutions /docs/en/application-note/AN13645.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Smart and secure EV Charging with NXP secure solutions 575.2 KB AN13645 N 1669655553002718501936 /secured/assets/documents/en/application-note/AN13539.pdf 2022-03-25 1648231859006703020147 PSP 14 Nov 8, 2022 Application Note This document describes the OM-SE05xARD development kits and details how to use its jumpers to configure the different communication options with the EdgeLock SE05x security IC. Registration without Disclaimer /secured/assets/documents/en/application-note/AN13539.pdf English documents 19670735 None 645036621402383989 2023-04-26 Y /webapp/Download?colCode=AN13539 OM-SE05xARD Hardware Overview /secured/assets/documents/en/application-note/AN13539.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.2 Y N OM-SE05xARD Hardware Overview 19.7 MB AN13539 N 1648231859006703020147 /docs/en/application-note/AN12398.pdf 2019-06-07 1559924461221716572543 PSP 15 Sep 12, 2022 Application Note This document explains how to get started with EdgeLock SE05x Plug & Trust middleware using the Visual Studio project examples. It provides detailed instructions to run the Microsoft Visual Studio projects using the CMake-based build system included in the EdgeLock SE05x Plug & Trust middleware. None /docs/en/application-note/AN12398.pdf English documents 45191634 None 645036621402383989 2025-03-08 N /docs/en/application-note/AN12398.pdf EdgeLock<sup>®</sup> SE05x Quick start guide with Visual Studio project examples /docs/en/application-note/AN12398.pdf documents 645036621402383989 Application Note N en None Y pdf 2.5 N N EdgeLock<sup>®</sup> SE05x Quick start guide with Visual Studio project examples 45.2 MB AN12398 N 1559924461221716572543 /docs/en/application-note/AN13027.pdf 2020-10-30 1604086970629720877324 PSP 16 Sep 12, 2022 Application Note This document explains how to get started with the EdgeLock SE05x Plug & Trust middleware using the EdgeLock SE05x development boards and i.MX 8M board. It provides detailed instructions for connecting the boards, installing the software, running the EdgeLock SE05x Plug & Trust project examples and executing the ssscli tool None /docs/en/application-note/AN13027.pdf English documents 46321002 None 645036621402383989 2025-03-08 N /docs/en/application-note/AN13027.pdf EdgeLock SE05x Quick start guide with i.MX 8M /docs/en/application-note/AN13027.pdf documents 645036621402383989 Application Note N en None Y pdf 1.3 N N EdgeLock SE05x Quick start guide with i.MX 8M 46.3 MB AN13027 N 1604086970629720877324 /docs/en/application-note/AN12665.pdf 2021-04-26 1619453209477719856729 PSP 17 Aug 22, 2022 Application Note This application note describes how to leverage EdgeLock SE05x for Blockchain applications. None /docs/en/application-note/AN12665.pdf English documents 5237920 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12665.pdf EdgeLock SE05x for Blockchain ID /docs/en/application-note/AN12665.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N EdgeLock SE05x for Blockchain ID 5.2 MB AN12665 N 1619453209477719856729 /docs/en/application-note/AN12542.pdf 2019-09-02 1567452706982708847063 PSP 18 Aug 4, 2022 Application Note This document explains how to get started with the EdgeLock SE05x Plug & Trust middleware using the EdgeLock SE05x development boards and LPC55S69 MCU board. It provides detailed instructions to run projects imported either from the LPC55S69 SDK or the CMake-based build system included in the EdgeLock SE05x Plug & Trust middleware. None /docs/en/application-note/AN12542.pdf English documents 47511791 None 645036621402383989 2025-03-08 N /docs/en/application-note/AN12542.pdf EdgeLock SE05x Quick start guide with LPC55S69 /docs/en/application-note/AN12542.pdf documents 645036621402383989 Application Note N en None Y pdf 3.3 N N EdgeLock SE05x Quick start guide with LPC55S69 47.5 MB AN12542 N 1567452706982708847063 /docs/en/application-note/AN12396.pdf 2019-06-07 1559924459331729682956 PSP 19 Aug 4, 2022 Application Note This document explains how to get started with the EdgeLock SE05x Plug & Trust middleware using the EdgeLock SE05x development boards and FRDM-K64F MCU board. None /docs/en/application-note/AN12396.pdf English documents 50122452 None 645036621402383989 2025-03-08 N /docs/en/application-note/AN12396.pdf EdgeLock SE05x Quick start guide with FRDM-K64F /docs/en/application-note/AN12396.pdf documents 645036621402383989 Application Note N en None Y pdf 3.3 N N EdgeLock SE05x Quick start guide with FRDM-K64F 50.1 MB AN12396 N 1559924459331729682956 /docs/en/application-note/AN12450.pdf 2019-09-02 1567452706129737407408 PSP 20 Aug 4, 2022 Application Note This document explains how to get started with the EdgeLock SE05x Plug and Trust middleware using the EdgeLock SE05x/A5000 development boards and i.MX RT1060 or i.MX RT1170 MCU boards. It provides detailed instructions to run projects imported either from the board SDKs or the CMake-based build system included in the EdgeLock SE05x Plug & Trust middleware. None /docs/en/application-note/AN12450.pdf English documents 47478697 None 645036621402383989 2025-03-08 N /docs/en/application-note/AN12450.pdf EdgeLock SE05x Quick start guide with i.MX RT1060 and i.MX RT1170 /docs/en/application-note/AN12450.pdf documents 645036621402383989 Application Note N en None Y pdf 4.2 N N EdgeLock SE05x Quick start guide with i.MX RT1060 and i.MX RT1170 47.5 MB AN12450 N 1567452706129737407408 /docs/en/application-note/AN12570.pdf 2019-09-02 1567452708030725736650 PSP 21 Aug 3, 2022 Application Note This document explains how to get started with the OM-SE050ARD board and the Raspberry Pi board, as a reference for any other device running a Linux distribution. This guide provides detailed instructions for connecting the boards and running the project examples included in EdgeLock SE05x Plug & Trust Middleware. None /docs/en/application-note/AN12570.pdf English documents 53425422 None 645036621402383989 2025-03-08 N /docs/en/application-note/AN12570.pdf EdgeLock SE05x Quick start guide with Raspberry Pi /docs/en/application-note/AN12570.pdf documents 645036621402383989 Application Note N en None Y pdf 1.5 N N EdgeLock SE05x Quick start guide with Raspberry Pi 53.4 MB AN12570 N 1567452708030725736650 /docs/en/application-note/AN12399.pdf 2019-06-07 1559926123720728960871 PSP 22 Mar 28, 2022 Application Note This document describes how to leverage EdgeLock SE05x for device-todevice authentication None /docs/en/application-note/AN12399.pdf English documents 661253 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12399.pdf EdgeLock SE05x for device-to-device authentication /docs/en/application-note/AN12399.pdf documents 645036621402383989 Application Note N en None Y pdf 1.3 N N EdgeLock SE05x for device-to-device authentication 661.3 KB AN12399 N 1559926123720728960871 /docs/en/application-note/AN12449.pdf 2019-10-21 1571666914753723793394 PSP 23 Aug 13, 2021 Application Note This application note describes how to leverage EdgeLock SE05x for guaranteeing sensor data protection. It gives insights into the integration of EdgeLock SE05x from a hardware and software perspective for this use case. It also provides detailed instructions to run a code example that demonstrates how to leverage EdgeLock SE05x to protect data from a security-sensitive sensor. None /docs/en/application-note/AN12449.pdf English documents 5598819 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12449.pdf Sensor data protection with EdgeLock<sup>®</sup> SE05x /docs/en/application-note/AN12449.pdf documents 645036621402383989 Application Note N en None Y pdf 1.3 N N Sensor data protection with EdgeLock<sup>®</sup> SE05x 5.6 MB AN12449 N 1571666914753723793394 /docs/en/application-note/AN12663.pdf 2021-04-14 1618417765530725209402 PSP 24 Apr 13, 2021 Application Note EdgeLock SE050, EdgeLock SE051, TPM functionality, TPM Software Stack (TSS) None /docs/en/application-note/AN12663.pdf English documents 3793571 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12663.pdf EdgeLock<sup>®</sup> SE05x to implement TPM-like functionality /docs/en/application-note/AN12663.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N EdgeLock<sup>®</sup> SE05x to implement TPM-like functionality 3.8 MB AN12663 N 1618417765530725209402 /docs/en/application-note/AN13086.pdf 2021-04-15 1618494518015707055762 PSP 25 Apr 13, 2021 Application Note This application note describes how to enhance the security of the boot process by using EdgeLock SE05x secure element to verify firmware images. None /docs/en/application-note/AN13086.pdf English documents 356257 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13086.pdf EdgeLock<sup>®</sup> SE05x to enhance the MCU boot sequence security /docs/en/application-note/AN13086.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N EdgeLock<sup>®</sup> SE05x to enhance the MCU boot sequence security 356.3 KB AN13086 N 1618494518015707055762 /docs/en/application-note/AN12404.pdf 2019-09-02 1567452705774713866561 PSP 26 Jan 15, 2021 Application Note This application note describes how to leverage the EdgeLock SE05x for secure cloud onboarding to the AWS IoT Core IoT Hub cloud platform. It provides detailed instructions to run the software example provided as part of the support package using an OM-SE050ARD and an FRDM-K64F board None /docs/en/application-note/AN12404.pdf English documents 9310789 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12404.pdf EdgeLock<sup>®</sup> SE05x for secure connection to AWS IoT Core /docs/en/application-note/AN12404.pdf documents 645036621402383989 Application Note N en None Y pdf 1.6 N N EdgeLock<sup>®</sup> SE05x for secure connection to AWS IoT Core 9.3 MB AN12404 N 1567452705774713866561 /docs/en/application-note/AN12660.pdf 2020-06-16 1592324077918725189096 PSP 27 Dec 7, 2020 Application Note This document elaborates on the use of EdgeLock SE05x features to reduce implementation complexity and to fulfill the security requirements mandated by the ISA/IEC 62443-4-2 standard. None /docs/en/application-note/AN12660.pdf English documents 638980 None 645036621402383989 2023-05-29 N /docs/en/application-note/AN12660.pdf Ease ISA/IEC 62443 compliance with EdgeLock<sup>™</sup> SE05x /docs/en/application-note/AN12660.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Ease ISA/IEC 62443 compliance with EdgeLock<sup>™</sup> SE05x 639.0 KB AN12660 N 1592324077918725189096 /docs/en/application-note/AN12400.pdf 2019-06-07 1559926124082700644709 PSP 28 Dec 7, 2020 Application Note This document describes how to leverage EdgeLock SE05x to establish a secure connection with the private cloud of an Original Equipment Manufacturer (OEM). None /docs/en/application-note/AN12400.pdf English documents 1030544 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12400.pdf EdgeLock<sup>®</sup> SE05x for secure connection to OEM cloud /docs/en/application-note/AN12400.pdf documents 645036621402383989 Application Note N en None Y pdf 1.3 N N EdgeLock<sup>®</sup> SE05x for secure connection to OEM cloud 1.0 MB AN12400 N 1559926124082700644709 /docs/en/application-note/AN12661.pdf 2020-05-21 1590091337366722746774 PSP 29 Dec 7, 2020 Application Note This application note describes how to leverage EdgeLock SE05x for Wi-Fi credential protection. It explains how to run a demo setup that showcases the use of EdgeLock SE05x ease of use configuration to authenticate devices to a Wi-Fi network based on WPA-EAP-TLS protocol. None /docs/en/application-note/AN12661.pdf English documents 1801974 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12661.pdf EdgeLock<sup>®</sup> SE05x for Wi-Fi Credential Protection /docs/en/application-note/AN12661.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N EdgeLock<sup>®</sup> SE05x for Wi-Fi Credential Protection 1.8 MB AN12661 N 1590091337366722746774 /docs/en/nxp/application-notes/AN12664.pdf 2020-03-18 1584567747898697685646 PSP 30 Dec 7, 2020 Application Note This application note describe how to leverage EdgeLock SE05x to enable a secure and convenient late-stage parameter configuration of IoT devices in the factory, before shipment, or in the field. None /docs/en/nxp/application-notes/AN12664.pdf English documents 1291073 None 645036621402383989 2023-06-18 N /docs/en/nxp/application-notes/AN12664.pdf EdgeLock<sup>®</sup> SE05x for NFC late-stage configuration /docs/en/nxp/application-notes/AN12664.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N EdgeLock<sup>®</sup> SE05x for NFC late-stage configuration 1.3 MB AN12664 N 1584567747898697685646 /docs/en/application-note/AN12569.pdf 2019-11-25 1574707676717701564231 PSP 31 Dec 7, 2020 Application Note This application note describes how EdgeLock SE05x, in combination with a microcontroller, supports secure access control in any industrial operation or environment. It gives insights into the integration of EdgeLock SE05x from a hardware and software perspective for this use case. None /docs/en/application-note/AN12569.pdf English documents 4557661 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12569.pdf EdgeLock<sup>®</sup> SE05x for secure access control in Industrial IoT /docs/en/application-note/AN12569.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N EdgeLock<sup>®</sup> SE05x for secure access control in Industrial IoT 4.6 MB AN12569 N 1574707676717701564231 /docs/en/application-note/AN12448.pdf 2020-03-02 1583180161567719725254 PSP 32 Dec 7, 2020 Application Note This document provides guidelines to port the EdgeLock SE05x Plug & Trust Middleware to your host MCU/MPU. It details the layers and software components that must be adapted to use the EdgeLock SE05x Plug & Trust Middleware in your host platform and host operating system. None /docs/en/application-note/AN12448.pdf English documents 425550 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12448.pdf EdgeLock<sup>®</sup> SE05x Plug & Trust Middleware porting guidelines /docs/en/application-note/AN12448.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N EdgeLock<sup>®</sup> SE05x Plug & Trust Middleware porting guidelines 425.6 KB AN12448 N 1583180161567719725254 /docs/en/application-note/AN12662.pdf 2020-07-10 1594390726236719517793 PSP 33 Dec 7, 2020 Application Note This application note introduces the concept of binding as a way to establish a secure, encrypted and authenticated channel between EdgeLock SE05x and a specific MCU, and clearly highlights its importance for the security of an IoT device. None /docs/en/application-note/AN12662.pdf English documents 2376778 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12662.pdf Binding a host device to EdgeLock<sup>®</sup> SE05x /docs/en/application-note/AN12662.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Binding a host device to EdgeLock<sup>®</sup> SE05x 2.4 MB AN12662 N 1594390726236719517793 /docs/en/application-note/AN12402.pdf 2019-06-07 1559926125059731650563 PSP 34 Dec 7, 2020 Application Note This application note describes how to leverage the EdgeLock SE05x ease of use configuration for secure cloud onboarding to the Azure IoT Hub cloud platform. None /docs/en/application-note/AN12402.pdf English documents 9127140 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12402.pdf EdgeLock<sup>®</sup> SE05x for secure connection to Azure IoT Hub /docs/en/application-note/AN12402.pdf documents 645036621402383989 Application Note N en None Y pdf 2.1 N N EdgeLock<sup>®</sup> SE05x for secure connection to Azure IoT Hub 9.1 MB AN12402 N 1559926125059731650563 /secured/assets/documents/en/application-note/AN12543.pdf 2020-10-30 1604083492140735085363 PSP 1 Mar 27, 2024 Application Note Application Note This document provides the API description of the EdgeLock SE05x Plug & Trust secure element family. Registration without Disclaimer /secured/assets/documents/en/application-note/AN12543.pdf English 2051802 None Application Note 2024-09-20 Y /webapp/Download?colCode=AN12543 SE05x IoT applet APDU Specification /secured/assets/documents/en/application-note/AN12543.pdf documents 645036621402383989 Application Note N Y en Extended Y t789 pdf 4.5 Y N SE05x IoT applet APDU Specification 2.1 MB AN12543 N 1604083492140735085363 /docs/en/application-note/AN13013.pdf 2020-10-30 1604085711807715821370 PSP 2 Jul 25, 2024 Application Note Application Note This document is the entry point for getting familiar with EdgeLock SE05x support package contents and how to get started with them. Lists the development kits, out of box supported MCU/ MPU boards, available software packages and available further documentation. None /docs/en/application-note/AN13013.pdf English 25056068 None Application Note 2025-03-08 N /docs/en/application-note/AN13013.pdf Get started with EdgeLock SE05x support package /docs/en/application-note/AN13013.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 1.5 N N Get started with EdgeLock SE05x support package 25.1 MB AN13013 N 1604085711807715821370 /docs/en/application-note/AN13014.pdf 2020-10-30 1604085949232723995059 PSP 3 Apr 11, 2022 Application Note Application Note This document describes the steps required to upgrade your IoT solution based on EdgeLock SE050 to the EdgeLock SE051, both pre-loaded with the NXP IoT applet. None /docs/en/application-note/AN13014.pdf English 357982 None Application Note 2024-12-05 N /docs/en/application-note/AN13014.pdf Moving from EdgeLock<sup>™</sup> SE050 to EdgeLock SE051 /docs/en/application-note/AN13014.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 1.2 N N Moving from EdgeLock<sup>™</sup> SE050 to EdgeLock SE051 358.0 KB AN13014 N 1604085949232723995059 Brochure 1 /docs/en/brochure/A71CH-IOT.pdf 2020-12-11 1607719747469712002204 PSP 37 Nov 6, 2020 Brochure The IoT Security brochure provides an overview of today’s IoT and its opportunities and risks, explains why true protection starts with security at the silicon level and how NXP supports the “Plug and Trust” approach to IoT Security, including examples for NXP security in the real world. None /docs/en/brochure/A71CH-IOT.pdf English documents 14844124 None 712453003803778552 2023-06-08 N /docs/en/brochure/A71CH-IOT.pdf IoT Security Brochure /docs/en/brochure/A71CH-IOT.pdf documents 712453003803778552 Brochure N en None Y pdf 2.3 N N IoT Security Brochure 14.8 MB A71CH-IOT N 1607719747469712002204 Data Sheet 1 /docs/en/data-sheet/SE051.pdf 2020-11-04 1604506655170726326434 PSP 4 Jul 8, 2024 Data Sheet Data Sheet The SE051 is a ready-to-use IoT secure element solution. It provides a root of trust at the IC level and it gives an IoT system state-of-the-art, edge-to-cloud security capability right out of the box. None /docs/en/data-sheet/SE051.pdf English 398266 None Data Sheet 2025-02-03 N /docs/en/data-sheet/SE051.pdf Plug & Trust Secure Element /docs/en/data-sheet/SE051.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 2.0 N N Plug & Trust Secure Element 398.3 KB SE051 N 1604506655170726326434 Errata 1 /secured/assets/documents/en/errata/SE051-ERRATASHEET.pdf 2020-10-30 1604082658079697270340 PSP 38 Nov 30, 2023 Errata This document contains known issues with the SE051 and their workaround Registration without Disclaimer /secured/assets/documents/en/errata/SE051-ERRATASHEET.pdf English documents 183608 None 155452329886410597 2023-12-12 Y /webapp/Download?colCode=SE051-ERRATASHEET SE051 Errata sheet /secured/assets/documents/en/errata/SE051-ERRATASHEET.pdf documents 155452329886410597 Errata N en Extended Y pdf 1.1 Y N SE051 Errata sheet 183.6 KB SE051-ERRATASHEET N 1604082658079697270340 Fact Sheet 2 /docs/en/fact-sheet/FS-SE051.pdf 2020-10-30 1604088984027699965052 PSP 39 Dec 20, 2024 Fact Sheet None /docs/en/fact-sheet/FS-SE051.pdf English documents 2631460 None 736675474163315314 2024-12-23 N /docs/en/fact-sheet/FS-SE051.pdf EdgeLock SE051: IoT Secure Element product family /docs/en/fact-sheet/FS-SE051.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N EdgeLock SE051: IoT Secure Element product family 2.6 MB FS-SE051 N 1604088984027699965052 /docs/en/fact-sheet/NXP-EDGELOCK-2GO.pdf 2020-03-16 1584377059995718297821 PSP 40 Mar 18, 2024 Fact Sheet Designed for easy, secure deployment and management of IoT devices and services that use an NXP EdgeLock SE050 secure element, this flexible IoT service platform lets you choose the options that are right for you, so you can optimize costs while benefiting from an advanced level of device security. None /docs/en/fact-sheet/NXP-EDGELOCK-2GO.pdf English documents 1703422 None 736675474163315314 2024-10-23 N /docs/en/fact-sheet/NXP-EDGELOCK-2GO.pdf NXP EdgeLock<sup>®</sup> 2GO /docs/en/fact-sheet/NXP-EDGELOCK-2GO.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N NXP EdgeLock<sup>®</sup> 2GO 1.7 MB NXP-EDGELOCK-2GO N 1584377059995718297821 User Guide 2 /secured/assets/documents/en/application-note/AN12730.pdf 2021-03-03 1614792708061744359542 PSP 35 Nov 29, 2023 User Guide This document provides the guidelines for the usability of SE051 and the security recommendations for using the module Registration without Disclaimer /secured/assets/documents/en/application-note/AN12730.pdf English documents 1155942 None 132339537837198660 2023-12-11 Y /webapp/Download?colCode=AN12730 SE051 - User Guidelines /secured/assets/documents/en/application-note/AN12730.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.7 Y N SE051 - User Guidelines 1.2 MB AN12730 N 1614792708061744359542 /secured/assets/documents/en/user-guide/UM11225.pdf 2019-06-13 1560448814261706164231 PSP 36 Dec 10, 2020 User Guide Specification for the data link layer protocol T=1 over I<sup>2</sup>C on the SE05x Registration without Disclaimer /secured/assets/documents/en/user-guide/UM11225.pdf English documents 671923 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM11225 NXP SE05x T=1 Over I<sup>2</sup>C Specification /secured/assets/documents/en/user-guide/UM11225.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.2 Y N NXP SE05x T=1 Over I<sup>2</sup>C Specification 671.9 KB UM11225 N 1560448814261706164231 White Paper 6 /docs/en/white-paper/EdgeLock-SE05x-and-A5000-Use-Case_Smart-Secure-Medical-Devices.pdf 2024-09-06 1725646214925731679939 PSP 41 Oct 24, 2024 White Paper EdgeLock SE05x secure element and A5000 secure authenticator solutions help developers add high-level security to all kinds of medical devices None /docs/en/white-paper/EdgeLock-SE05x-and-A5000-Use-Case_Smart-Secure-Medical-Devices.pdf English documents 1104987 None 918633085541740938 2024-10-23 N /docs/en/white-paper/EdgeLock-SE05x-and-A5000-Use-Case_Smart-Secure-Medical-Devices.pdf EdgeLock SE05x and A5000 Use Case: Smart, Secure Medical Devices /docs/en/white-paper/EdgeLock-SE05x-and-A5000-Use-Case_Smart-Secure-Medical-Devices.pdf documents 918633085541740938 White Paper N en None Y pdf 1 N N EdgeLock SE05x and A5000 Use Case: Smart, Secure Medical Devices 1.1 MB EdgeLock-SE05x-and-A5000-WP N 1725646214925731679939 /docs/en/white-paper/EdgeLock-Use-Case-Secure-Energy.pdf 2024-06-10 1718032547418716180312 PSP 42 Jun 10, 2024 White Paper Smart meters are attractive targets for cyberattacks because they deal with sensitive information and connect to the broader utility and energy grid infrastructure None /docs/en/white-paper/EdgeLock-Use-Case-Secure-Energy.pdf English documents 6641674 None 918633085541740938 2024-06-10 N /docs/en/white-paper/EdgeLock-Use-Case-Secure-Energy.pdf EdgeLock Smart, Secure Energy Management /docs/en/white-paper/EdgeLock-Use-Case-Secure-Energy.pdf documents 918633085541740938 White Paper N en None Y pdf 1 N N EdgeLock Smart, Secure Energy Management 6.6 MB EDGELOCK-USE-CASE-SECURE-ENERGY N 1718032547418716180312 /docs/en/white-paper/SE051-USECASE-SMART-HOME-SECURITY-MATTER.pdf 2021-11-05 1636130851977702282983 PSP 43 Feb 22, 2023 White Paper EdgeLock SE051 Use Case: Smart Home Security - Matter None /docs/en/white-paper/SE051-USECASE-SMART-HOME-SECURITY-MATTER.pdf English documents 859762 None 918633085541740938 2023-02-22 N /docs/en/white-paper/SE051-USECASE-SMART-HOME-SECURITY-MATTER.pdf EdgeLock<sup>®</sup> SE051 Use Case: Smart Home Security - Matter /docs/en/white-paper/SE051-USECASE-SMART-HOME-SECURITY-MATTER.pdf documents 918633085541740938 White Paper N en None Y pdf 1 N N EdgeLock<sup>®</sup> SE051 Use Case: Smart Home Security - Matter 859.8 KB SE051-USECASE-SMART-HOME-SECURITY-MATTER N 1636130851977702282983 /secured/assets/documents/en/white-paper/NXPSE050UC.pdf 2022-11-21 1669057401997728279890 PSP 44 Nov 28, 2022 White Paper NXP EdgeLock® SE05x and EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication. Registration without Disclaimer /secured/assets/documents/en/white-paper/NXPSE050UC.pdf English documents 1263499 None 918633085541740938 2023-06-20 Y /webapp/Download?colCode=NXPSE050UC NXP EdgeLock SE05x Use Case: Smart, Secure EV Charging /secured/assets/documents/en/white-paper/NXPSE050UC.pdf documents 918633085541740938 White Paper N en Extended Y pdf 5 Y N NXP EdgeLock SE05x Use Case: Smart, Secure EV Charging 1.3 MB NXPSE050UC N 1669057401997728279890 /docs/en/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf 2022-06-28 1656426906885708541434 PSP 45 Jun 27, 2022 White Paper NXP EdgeLock® SE05x & EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication None /docs/en/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf English documents 1325533 None 918633085541740938 2022-12-07 N /docs/en/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf EdgeLock SE05x and EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication /docs/en/white-paper/QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP.pdf documents 918633085541740938 White Paper N en None Y pdf 0 N N EdgeLock SE05x and EdgeLock A5000 Use Case: Qi 1.3 Wireless Charging Authentication 1.3 MB QI-1-3-WIRELESS-CHARGING-AUTHENTICATION-WP N 1656426906885708541434 /secured/assets/documents/en/white-paper/EDGELOCK2GO-WP.pdf 2020-11-30 1606767767688710322365 PSP 46 Jan 21, 2021 White Paper Registration without Disclaimer /secured/assets/documents/en/white-paper/EDGELOCK2GO-WP.pdf English documents 30113583 None 918633085541740938 2022-12-07 Y /webapp/Download?colCode=EDGELOCK2GO-WP Delivering Trusted IoT Connections with the EdgeLock<sup>®</sup> 2GO Platform /secured/assets/documents/en/white-paper/EDGELOCK2GO-WP.pdf documents 918633085541740938 White Paper N en Extended Y pdf 2 Y N Delivering Trusted IoT Connections with the EdgeLock<sup>®</sup> 2GO Platform 30.1 MB EDGELOCK2GO-WP N 1606767767688710322365 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 46 documents

Compact List

Application Note (33)
Show All

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 22 trainings

Show All

Support

What do you need help with?