Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935376298431
Details
Parameter | Value |
---|---|
Recommended Orderable Part Number | TJA1152BT/0Z |
MCU I/O Interface (V) | 3.3, 5.0 |
VIO Option Available | N |
Low Power Modes | Standby Mode |
Data Rate [max] kbps | 5000.0 |
CAN Channels | 1 |
Product Category | Secure CAN / High-Speed CAN / CAN FD |
Supply Voltage [Min to Max] (V) | 4.75 to 5.25 |
Data Rate [min] kbps | 40.0 |
Voltage on bus pins [Min-Max] (V) | -42 to 42 |
VESD IEC on bus pins (+/- kV) | -6 to 6 |
Parameter | Value |
---|---|
VESD HBM on bus pins (+/- kV) | -8 to 8 |
Junction Temperature (Max) (℃) | 150 |
Protection | TXD dominant timeout, overtemperature detection, undervoltage detection |
Wake-Up Pin | N |
Min High Input Levels (V) [Vio] | 2.1 |
GPIO | 0 |
Supported standards | ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 |
SPLIT Pin | N |
Thermal Resistance (Spec) (℃/W) | 100 |
Product Application | Automotive, Industrial |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1152BT/0Z(935376298431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 67.85809893199999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TJA1152BT/0Z (935376298431) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TJA1152BT/0Z (935376298431) | 854239 |
NXP's new secure CAN transceiver TJA1152 provides a seamless and very cost-effective solution for securing classical CAN and CAN FD communication without cryptography. The TJA1152 belongs to a new generation of automotive high-speed CAN/CAN FD transceivers, offering security functions. It provides an interface between a classical CAN or CAN FD protocol controller and the physical two-wire CAN bus. As long as no security incidents have been detected, the TJA1152 behaves like a standard CAN transceiver with Standby mode.
The security incidents that can be detected and contained are: