Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TEA2017AAT Development Programming Board and Samples
12NC: 935420504598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
TEA2017DK1002(935420504598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TEA2017DK1002 (935420504598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA2017DK1002 (935420504598) | 847330 |
The TEA2017AAT is a digital configurable LLC and PFC combo controller for high efficiency resonant power supplies. It includes both the LLC controller and PFC controller functionality. The PFC can be configured to operate in DCM/QR, CCM fixed frequency or multimode which supports all operation modes to optimize the PFC efficiency. The TEA2017AAT enables building a complete resonant power supply which is easy to design and has a very low component count. TEA2017DK1002 development kit includes a socket board for programming development samples in combination with the RDK01DB1563 I²C interface