Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935380675598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
TEA2016DB1519(935380675598) | Not Available | Compliant | Not Available | Non-Compliant | 0.01 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TEA2016DB1519 (935380675598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA2016DB1519 (935380675598) | 847330 |
The TEA2016 is a digital configurable LLC and PFC combo controller for high efficiency resonant power supplies. It includes both the LLC and PFC controller functionality. The TEA2016AAT comes in a low profile and narrow body-width SO16 package. During the power supply development, many operation and protection settings of the LLC and PFC controller can be adjusted by loading new settings into the device to meet specific application requirements.