Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935305952598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
TEA1916DB1262UL(935305952598) | Not Available | No Information | Not Available | No Information | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TEA1916DB1262UL (935305952598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1916DB1262UL (935305952598) | 902300 |
NXP‘s new DCM PFC + LLC resonant controller is based on NXP's novel cycle-by-cycle architecture (capacitive voltage control). The part has been released as a combo in a separate SO8 and SO16 package. The combo controller features very high efficiency at light load (10 % - 30 %) to be compliant with tomorrow's energy efficiency regulations (Energy Star v6, CoC tier 2, 80+ Platinum).
The TEA1916 also features low no-load power below 75 mW and meets EuP lot6. The LLC resonant topology makes it easier to meet Common Mode Noise requirements and 200 % peak power requirements (compared to flyback). Last but not least the part guarantees ease of design while supporting accurate burst mode and reduced audible noise.