SVF311R3K1CKU2 Product Information|NXP

Buy Options

SVF311R3K1CKU2

Active

12NC: 935317789557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-A5
Core: Number of cores (SPEC)
1
RAM (kB)
1500
UART
4
ParameterValue
CAN
2
DSPI
3
I2C
4
ESAI
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SVF311R3K1CKU2(935317789557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1866.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SVF311R3K1CKU2
(935317789557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SVF311R3K1CKU2
(935317789557)
854231
5A992C
G173573

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SVF311R3K1CKU2
(935317789557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SVF311R3K1CKU2
(935317789557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SVF311R3K1CKU2
(935317789557)
2018-02-152018-02-16201712016IVFxxx Controller (Vybrid) Datasheet Revision Update
SVF311R3K1CKU2
(935317789557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about VF3xxR

The VFxxx automotive VF3xxR is purpose- built and cost-optimized for instrument cluster applications. A dual-core (Arm® Cortex®-A5 + Cortex-M4) architecture handles both MCU and MPU tasks on a single chip. Generous 1.5 MB on-chip SRAM and multiple package options provide scalability from low-cost basic connected radios without external DRAM up to entry-level infotainment systems with dual displays and GPU-accelerated rich, compelling user interfaces.