Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT766-5 | HLQFP176 | surface mount | quad | HLQFP | 24 x 24 x 1.6 | 176 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00452D | 2017-03-27 |
Part | Description | Quick access |
---|---|---|
SVF332R3K1CKU2 | VFxxx R 32-bit MPU, ARM Cortex-A5 core, ARM Cortex-M4 core, QFP 176 | View parametrics |
MVF30NN151CKU26 | VFxxx F 32-bit MPU, ARM Cortex-A5 core, 266MHz, QFP 176 | View parametrics |
SVF321R3K1CKU2 | VFxxx R 32-bit MPU, ARM Cortex-A5 core, ARM Cortex-M4 core, QFP 176 | View parametrics |
SVF312R3K1CKU2 | VFxxx R 32-bit MPU, ARM Cortex-A5 core, ARM Cortex-M4 core, QFP 176 | View parametrics |
SVF322R3K1CKU2 | VFxxx R 32-bit MPU, ARM Cortex-A5 core, ARM Cortex-M4 core, QFP 176 | View parametrics |
MVF30NS151CKU26 | VFxxx F 32-bit MPU, ARM Cortex-A5 core, 266MHz, QFP 176 | View parametrics |
SVF331R3K1CKU2 | VFxxx R 32-bit MPU, ARM Cortex-A5 core, ARM Cortex-M4 core, QFP 176 | View parametrics |
SVF311R3K1CKU2 | VFxxx R 32-bit MPU, ARM Cortex-A5 core, ARM Cortex-M4 core, QFP 176 | View parametrics |