Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
BGA388: BGA388, plastic ball grid array package; 388 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body
12NC: 935322843557
Details
Order
12NC: 935322843518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | NO FLASH, REV D, ZD |
Parameter | Value |
---|---|
Number of pins | 388 |
Package Style | BGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPCZ561MVR56D(935322843557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 2406.55 | |
SPCZ561MVR56DR2(935322843518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 2406.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPCZ561MVR56D (935322843557) | No | 3 | 260 | 40 | |||
SPCZ561MVR56DR2 (935322843518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPCZ561MVR56D (935322843557) | 854231 | 3A991A2 |
SPCZ561MVR56DR2 (935322843518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPCZ561MVR56D (935322843557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPCZ561MVR56DR2 (935322843518) | ||||
SPCZ561MVR56D (935322843557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPCZ561MVR56DR2 (935322843518) |
The parts listed on the Buy/Parametrics tab of this page are all obsolete. Information about these parts can be viewed by doing the following:
If you want additional information about a part, please enter a service request. Please understand that locating additional information about these obsolete parts, if possible, may require research will may take a significant amount of time to perform. Because of this, NXP® cannot predict how long it will take to respond to a specific request. We apologize in advance for any difficulty this may cause.