MPC561CZP40 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
NXP 32-bit MCU, Power Architecture core, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
ParameterValue
Number of pins
388
Package Style
BGA

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC561CZP40(935319133557)
No
No
N
e0
REACH SVHC
2450.85

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MPC561CZP40
(935319133557)
No
3
240
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC561CZP40
(935319133557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MPC561CZP40
(935319133557)
-
MPC561CVR40
(935322747557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC561CZP40
(935319133557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC561CZP40
(935319133557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC561CZP40
(935319133557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC561

The MPC561 is a high-speed 32-bit control unit that combines high-performance data manipulation capabilities with powerful peripheral subsystems. This MCU is built up from standard modules that interface through a common intermodule bus (IMB).