Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935314424557
Details
Order
12NC: 935314424528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 512 |
RAM (kB) | 40 |
Core Type | e200 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 64 |
CAN | 2 |
Parameter | Value |
---|---|
SCI | 2 |
DSPI | 4 |
GPIO | 68 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [min] (V) | 3.3 |
Supply Voltage [max] (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5604PGF1VLL6(935314424557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 | |
SPC5604PGF1VLL6R(935314424528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5604PGF1VLL6 (935314424557) | Quality Managed | 3 | 260 | 40 | |||
SPC5604PGF1VLL6R (935314424528) | Quality Managed | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5604PGF1VLL6 (935314424557) | 854231 | 3A991A2 |
SPC5604PGF1VLL6R (935314424528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5604PGF1VLL6 (935314424557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5604PGF1VLL6R (935314424528) | ||||
SPC5604PGF1VLL6 (935314424557) | 2022-11-19 | 2022-11-20 | 202209023I | MPC5604P Mask 1M36W MPC5643L Mask 0N18H and 2N89D Errata Update SEP2022 |
SPC5604PGF1VLL6R (935314424528) | ||||
SPC5604PGF1VLL6 (935314424557) | 2021-10-30 | 2021-10-31 | 202108018I | MPC5644A MPC5642A MPC563xM MPC5604P MPC5643L and MPC5744P Errata Update |
SPC5604PGF1VLL6R (935314424528) | ||||
SPC5604PGF1VLL6 (935314424557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5604PGF1VLL6R (935314424528) | ||||
SPC5604PGF1VLL6 (935314424557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
The MPC560xP family of MCUs target sophisticated chassis, automotive and industrial applications. They enable electronic replacement for heavy hydraulic and engine-driven systems.