SPC5604PF1VLL6 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
512
RAM (kB)
40
Core Type
e200
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
64
CAN
2
ParameterValue
SCI
2
DSPI
4
GPIO
68
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [min] (V)
3.3
Supply Voltage [max] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5604PF1VLL6(935317551557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5604PF1VLL6
(935317551557)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5604PF1VLL6
(935317551557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5604PF1VLL6
(935317551557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5604PF1VLL6
(935317551557)
2022-11-192022-11-20202209023IMPC5604P Mask 1M36W MPC5643L Mask 0N18H and 2N89D Errata Update SEP2022
SPC5604PF1VLL6
(935317551557)
2021-10-302021-10-31202108018IMPC5644A MPC5642A MPC563xM MPC5604P MPC5643L and MPC5744P Errata Update
SPC5604PF1VLL6
(935317551557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5604PF1VLL6
(935317551557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments

More about MPC560xP

The MPC560xP family of MCUs target sophisticated chassis, automotive and industrial applications. They enable electronic replacement for heavy hydraulic and engine-driven systems.

  • Ensures the latest safety requirements for functional safety applications
  • Reduces system complexity, development time, and bill-of-materials costs
  • Improves fuel efficiency
  • Reduces greenhouse gas emissions