Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935310903557
Details
Order
12NC: 935310903528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 256 |
RAM (kB) | 20 |
Core Type | e200 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 64 |
CAN | 2 |
Parameter | Value |
---|---|
SCI | 2 |
DSPI | 3 |
GPIO | 37 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [min] (V) | 3.3 |
Supply Voltage [max] (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5602PEF0VLH6(935310903557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 363.6 | |
SPC5602PEF0VLH6R(935310903528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 363.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5602PEF0VLH6 (935310903557) | Quality Managed | 3 | 260 | 40 | |||
SPC5602PEF0VLH6R (935310903528) | Quality Managed | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5602PEF0VLH6 (935310903557) | 854231 | 3A991A2 |
SPC5602PEF0VLH6R (935310903528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5602PEF0VLH6 (935310903557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5602PEF0VLH6R (935310903528) | ||||
SPC5602PEF0VLH6 (935310903557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5602PEF0VLH6R (935310903528) |
The MPC560xP family of MCUs target sophisticated chassis, automotive and industrial applications. They enable electronic replacement for heavy hydraulic and engine-driven systems.