SPC5567MVZ132 Product Information|NXP

Buy Options

SPC5567MVZ132

Active

12NC: 935325432557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
2000
RAM (kB)
80
Core Type
e200
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
132
ParameterValue
Bus Frequency (typ) (MHz)
135
CAN
4
SPI
4
GPIO
238
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5567MVZ132(935325432557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1713.75

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5567MVZ132
(935325432557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5567MVZ132
(935325432557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5567MVZ132
(935325432557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5567MVZ132
(935325432557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MPC5567

Designed for engine management, the NXP MPC5567 embedded controller offers an ideal solution for any application that requires both high performance and FlexRay™ in a high-temperature automotive.

  • Targets mid-range engine management and industrial use cases that require complex, real-time control
  • Supports increased fuel efficiency and improved emissions
  • Offers system performance up to five times that of MPC500 predecessors
  • Facilitates reuse of legacy software architectures
  • Enables easy migration to next-generation 3 MB flash-embedded controllers
  • Pin-and code-compatible with other MPC5500 family MCUs
More