MPC5567MVR132 Product Information|NXP

Buy Options

MPC5567MVR132

Active

12NC: 935321389557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
2000
RAM (kB)
80
Core Type
e200
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
132
ParameterValue
Bus Frequency (typ) (MHz)
135
CAN
4
SPI
4
GPIO
238
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC5567MVR132(935321389557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
3103.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC5567MVR132
(935321389557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC5567MVR132
(935321389557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC5567MVR132
(935321389557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC5567MVR132
(935321389557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC5567MVR132
(935321389557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC5567

Designed for engine management, the NXP MPC5567 embedded controller offers an ideal solution for any application that requires both high performance and FlexRay™ in a high-temperature automotive.

  • Targets mid-range engine management and industrial use cases that require complex, real-time control
  • Supports increased fuel efficiency and improved emissions
  • Offers system performance up to five times that of MPC500 predecessors
  • Facilitates reuse of legacy software architectures
  • Enables easy migration to next-generation 3 MB flash-embedded controllers
  • Pin-and code-compatible with other MPC5500 family MCUs
More