Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
BGA416: BGA416, plastic, ball grid array; 416 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body
12NC: 935317314557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416 |
Parameter | Value |
---|---|
Number of pins | 416 |
Package Style | BGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5554MVR132(935317314557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 3103.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5554MVR132 (935317314557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
SPC5554MVR132 (935317314557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5554MVR132 (935317314557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The MPC5554 MCU enables complex, real-time control for engine management systems. It offers system performance of up to five times that of its MPC500 predecessors along with the reliability and familiarity of proven Power Architecture® technology.