SC5554MZP112 Product Information|NXP

Buy Options

SC5554MZP112R2

NRND

12NC: 935318943518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
NXP 32-bit MCU, Power Arch core, 2MB Flash, 112MHz, -40/+125degC, Automotive Grade, PBGA 416
ParameterValue
Number of pins
416
Package Style
BGA

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SC5554MZP112R2(935318943518)
No
No
N
e0
REACH SVHC
3202.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
SC5554MZP112R2
(935318943518)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SC5554MZP112R2
(935318943518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SC5554MZP112R2
(935318943518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SC5554MZP112R2
(935318943518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC5554

The MPC5554 MCU enables complex, real-time control for engine management systems. It offers system performance of up to five times that of its MPC500 predecessors along with the reliability and familiarity of proven Power Architecture® technology.

  • Reduces costs by integrating more functionality on-chip
  • Development support speeds time-to-market
  • Supports multiple protocols and customer requirements through intelligent subsystems
  • Offers a migration path from the MPC500 MCUs, facilitating reuse of legacy software architectures