Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 324
BGA324: BGA324, plastic, ball grid array; 324 balls; 1 mm pitch; 23 mm x 23 mm x 1.95 mm body
12NC: 935313855557
Details
Order
12NC: 935313855518
Details
Order
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SPC5553MZQ132(935313855557) | No | No | e0 | REACH SVHC | 1747.85 | |
SPC5553MZQ132R(935313855518) | No | No | e0 | REACH SVHC | 1747.85 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
SPC5553MZQ132 (935313855557) | No | 3 | 245 | 30 | |||
SPC5553MZQ132R (935313855518) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5553MZQ132 (935313855557) | 854231 | 3A991A2 |
SPC5553MZQ132R (935313855518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5553MZQ132 (935313855557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5553MZQ132R (935313855518) | ||||
SPC5553MZQ132 (935313855557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5553MZQ132R (935313855518) |
The NXP MPC5553 embedded controller provides an ideal solution for mid-range engine management applications and industrial uses cases requiring complex, real-time control.