SPC5553MZQ112 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
1500
RAM (kB)
64
Core Type
e200
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
112
Bus Frequency (typ) (MHz)
135
ParameterValue
CAN
2
SPI
3
GPIO
220
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [min] (V)
4.5
Supply Voltage [max] (V)
5.25

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5553MZQ112(935314337557)
No
No
N
e0
REACH SVHC
1747.85

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
SPC5553MZQ112
(935314337557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5553MZQ112
(935314337557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5553MZQ112
(935314337557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5553MZQ112
(935314337557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MPC5553

The NXP MPC5553 embedded controller provides an ideal solution for mid-range engine management applications and industrial uses cases requiring complex, real-time control.

  • Includes on-chip fast Ethernet controller (FEC)
  • Delivers system performance of up to five times that of its MPC500 predecessors
  • Supports multiple protocols and customer requirements through intelligent subsystems
  • Integrates more functionality on-chip for greater cost effectiveness
  • Offers a migration path from the market-leading MPC500 family MCUs, facilitating reuse of legacy software architectures
  • Simplifies and speeds designs through comprehensive development tools
More