SL2S6002FUD Product Information|NXP

Buy Options

SL2S6002FUD/BGZ

Active

12NC: 935308817003

Details

Order

Order from distributors

SL2S6002FUD/TRZ

No Longer Manufactured

12NC: 935309106003

Details

Order

SL2S6002FUDZ

No Longer Manufactured

12NC: 935307065003

Details

Order

Operating Features

ParameterValue
Product Category
ICODE DNA
User Memory Size (Bit)
2016
Data Retention
50

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SL2S6002FUD/BGZ(935308817003)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.14093937
SL2S6002FUD/TRZ(935309106003)
Yes
Yes
No
GREACH SVHC
0.14093937
SL2S6002FUDZ(935307065003)
Yes
Yes
No
GREACH SVHC
0.14093937

Quality

Part/12NCSafe Assure Functional Safety
SL2S6002FUD/BGZ
(935308817003)
No
SL2S6002FUD/TRZ
(935309106003)
No
SL2S6002FUDZ
(935307065003)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SL2S6002FUD/BGZ
(935308817003)
854232
5A992
G158347
SL2S6002FUD/TRZ
(935309106003)
854232
5A992
SL2S6002FUDZ
(935307065003)
854232
5A992

More about SL2S6002FUD

The ICODE DNA is a leading-edge HF tag IC targeting brand protection tagging applications which require HF long read range as well as cryptographic authentication check. This security is based in the first place on a 128-bit AES key which is securely stored on IC's and which is used to perform cryptographic authentication by an AES coprocessor.The ICODE DNA IC can be operated without line of sight up to a distance of 1.5 m (gate width). No battery is needed. When the smart label is positioned in the field of an interrogator antenna, the high-speed RF communication interface enables data to be transmitted up to 53 kbit/s.

The ICODE DNA contains an intelligent anticollision function enables several tags to operate in the field simultaneously. The anticollision algorithm selects each tag individually and ensures that the execution of a transaction with a selected tag is performed correctly without data corruption resulting from other tags in the field.

Several security and privacy aspects are contained on the ICODE DNA such as UID, Originality signature, EAS and AFI functionality, among others.

More