Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935437721046
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SL2S3003TTFUDA(935437721046) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.11984355 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SL2S3003TTFUDA (935437721046) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SL2S3003TTFUDA (935437721046) | 854232 |
Wherever RFID tags need to work at both vicinity and close range, ICODE 3 delivers boosted RF performance and reading speed while in manufacturing and supply chain, then extended NFC features augment the user experience and expand privacy when in the end user's world.
In the vicinity range, improved tag readability and wide compatibility across materials and conditions, together with fast data transfer, simplify design-in, speed up industrialization, and increase operational efficiencies.
For near-range applications, the improved tag readability and options like first-opening indication and flexible counters create opportunities for more meaningful NFC user interactions.