Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935460008518
Details
Order
12NC: 935375667518
Details
Order
Parameter | Value |
---|---|
Product Category | Switch |
xMII Interfaces | 2 x MII/RMII - 1.8/2.5/3.3V |
SGMII Interfaces | 1 x 100/1000, 2 x 100/1000/2500 |
RGMII Interfaces | 2 x RGMII - 1.8/2.5/3.3V |
AEC-Q100 Temperature Range | grade 1 |
TC10 support | Yes |
Single Supply | no |
Parameter | Value |
---|---|
Safety Level | up to ASIL B |
AVB/TSN | 802.1AS2020, 802.1CB, 802.1Qav, 802.1Qbv, 802.1Qci |
ESD Robustness | ±2 kV HBM |
Diagnostics | Link failure and link losses, Link training time, Signal quality Index, Temperature Sensor, Voltage Presence |
Additional Features | Advanced Secure Boot, DPI Inspection, Deep Packet Inspection Engine |
NXP Software | 802.1AS, Classic AUTOSAR driver, Linux driver, SDK |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SJA1110DEL/0Y(935375667518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 531.029706843079 | |
SJA1110DEL/1Y(935460008518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 531.029706843079 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
SJA1110DEL/0Y (935375667518) | ISO 26262 | 3 | 240 | 260 | |
SJA1110DEL/1Y (935460008518) | ISO 26262 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SJA1110DEL/0Y (935375667518) | 854231 | 5A991 |
SJA1110DEL/1Y (935460008518) | 854231 | 5A991 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SJA1110DEL/0Y (935375667518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The NXP SJA1110 is a family of four pin-compatible and software-compatible automotive Ethernet Switch SoC offering a scalable solution for all automotive applications.
All SJA1110 variants come with hardware-assisted security and safety capabilities, multi-gigabit SGMII interfaces and the latest AVB and TSN standards.
NXP also offers a complete software package including SDK, AUTOSAR® drives and AVB synchronization stack.
SJA1110 is further optimized to work with the S32G vehicle networking processor to enable distributed firewall and Intrusion-Detection/Prevention Systems (IDPS) reaching unmatched levels of scalability and performance.