SJA1110BEL Product Information|NXP

Buy Options

SJA1110BEL/1Y

Active

12NC: 935460004518

Details

Order

Order from distributors

SJA1110BEL/0Y

End of Life

12NC: 935375665518

Details

Order

Order from distributors

Operating Features

ParameterValue
Product Category
Switch
xMII Interfaces
2 x MII/RMII - 1.8/2.5/3.3V
SGMII­ Interfaces
2 x 100/1000/2500
RGMII Interfaces
2 x RGMII - 1.8/2.5/3.3V
AEC-Q100 Temperature Range
grade 2
TC10 support
Yes
Single Supply
no
ParameterValue
Safety Level
up to ASIL B
AVB/TSN
802.1AS2020, 802.1CB, 802.1Qav, 802.1Qbv, 802.1Qci
ESD Robustness
±2 kV HBM
Diagnostics
Link failure and link losses, Link training time, Signal quality Index, Temperature Sensor, Voltage Presence
Additional Features
Advanced Secure Boot, DPI Inspection, Deep Packet Inspection Engine
NXP Software
802.1AS, Classic AUTOSAR driver, Linux driver, SDK

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SJA1110BEL/0Y(935375665518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
531.029706843079
SJA1110BEL/1Y(935460004518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
531.029706843079

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead SolderingLead Free Soldering
SJA1110BEL/0Y
(935375665518)
ISO 26262
3
240
260
SJA1110BEL/1Y
(935460004518)
ISO 26262
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SJA1110BEL/0Y
(935375665518)
854231
5A991
SJA1110BEL/1Y
(935460004518)
854231
5A991

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SJA1110BEL/0Y
(935375665518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about SJA1110

The NXP SJA1110 is a family of four pin-compatible and software-compatible automotive Ethernet Switch SoC offering a scalable solution for all automotive applications.

All SJA1110 variants come with hardware-assisted security and safety capabilities, multi-gigabit SGMII interfaces and the latest AVB and TSN standards.

NXP also offers a complete software package including SDK, AUTOSAR® drives and AVB synchronization stack.

SJA1110 is further optimized to work with the S32G vehicle networking processor to enable distributed firewall and Intrusion-Detection/Prevention Systems (IDPS) reaching unmatched levels of scalability and performance.

More