Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Dual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support
HVQFN32: HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body
12NC: 935279293128
Details
Quantity
Unit Pricing
1 - 24 | $4.09 |
25 - 99 | $4.09 |
100+ | $4.09 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935279293151
Details
Order
Parameter | Value |
---|---|
Buffer size | 64 |
Input | I2C bus, SPI |
Output | UART |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SC16IS762IBS,128(935279293128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 60.66 | |
SC16IS762IBS,151(935279293151) | Yes | Yes | Yes | REACH SVHC | 60.66 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
SC16IS762IBS,128 (935279293128) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
SC16IS762IBS,151 (935279293151) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SC16IS762IBS,128 (935279293128) | 854231 |
SC16IS762IBS,151 (935279293151) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SC16IS762IBS,151 (935279293151) | NOTICE | 2018-05-31 | 2018-11-30 | SC16IS762IBS,128 (935279293128) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SC16IS762IBS,151 (935279293151) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
The SC16IS752/SC16IS762 is an I²C-bus/SPI bus interface to a dual-channel high performance UART offering data rates up to 5 Mbit/s, low operating and sleeping current; it also provides the application with 8 additional programmable I/O pins. The device comes in very small HVQFN32 and TSSOP28 packages, which makes it ideally suitable for hand-held, battery-operated applications. This chip enables seamless protocol conversion from I²C-bus/SPI to RS-232/RS-485 and is fully bidirectional.
The SC16IS762 differs from the SC16IS752 in that it supports SPI clock speeds up to 15 Mbit/s instead of the 4 Mbit/s supported by the SC16IS752, and in that it supports IrDA SIR up to 1.152 Mbit/s. In all other aspects, the SC16IS762 is functionally and electrically the same as the SC16IS752.
The SC16IS752/SC16IS762’s internal register set is backward compatible with the widely used and widely popular 16C450. This allows the software to be easily written or ported from another platform.
The SC16IS752/SC16IS762 also provides additional advanced features such as auto hardware and software flow control, automatic RS-485 support and software reset. This allows the software to reset the UART at any moment, independent of the hardware reset signal.