S9S12VRP64F0VLF Product Information|NXP

Buy Options

S9S12VRP64F0VLF

Active

12NC: 935361596557

Details

Operating Features

ParameterValue
Core Type
S12
Operating Frequency [Max] (MHz)
25
RAM (kB)
6
EEPROM (kB)
4
Other Analog
2-ch. HS Driver
ParameterValue
PHY
LIN
GPIO
24
Number of LIN Channels
1
SCI
2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12VRP64F0VLF(935361596557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.886

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12VRP64F0VLF
(935361596557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12VRP64F0VLF
(935361596557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12VRP64F0VLF
(935361596557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12VRP64F0VLF
(935361596557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S12VRP64F0VLF
(935361596557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about S12VR

The S12VR gives the smallest, efficient and scalable relay driven DC motor control solution for industrial and automotive applications such as window lift, sunroof.

It integrates the S12 16-bit microcontroller together with LIN Physical Interface, low side, and high-side drivers. High Voltage Input pins for 12 V switch interfaces, EVDD for sensor supply that reduce system, qualification and manufacturing cost.