Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MagniV 16-bit MCU, S12 core, 64KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFP 32
LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935311241557
Details
Order
12NC: 935311241528
Details
Order
Parameter | Value |
---|---|
Core Type | S12 |
Operating Frequency [Max] (MHz) | 25 |
Flash (kB) | 64 |
RAM (kB) | 2 |
EEPROM (kB) | 0.512 |
Other Analog | 2-ch. HS Driver |
Parameter | Value |
---|---|
PHY | LIN |
GPIO | 12 |
Number of LIN Channels | 1 |
SCI | 2 |
SPI | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12VR64AF0MLC(935311241557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 188.5 | |
S9S12VR64AF0MLCR(935311241528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 188.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12VR64AF0MLC (935311241557) | No | 3 | 260 | 40 | |||
S9S12VR64AF0MLCR (935311241528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12VR64AF0MLC (935311241557) | 854231 | 3A991A2 |
S9S12VR64AF0MLCR (935311241528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12VR64AF0MLC (935311241557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12VR64AF0MLCR (935311241528) | ||||
S9S12VR64AF0MLC (935311241557) | 2018-02-18 | 2018-05-19 | 201801006F01U01 | MC9S12VR 48/32LQFP Assembly Site Expansion from ATTJ (NXP Tianjin China) to ASE (Chung Li Taiwan) |
S9S12VR64AF0MLCR (935311241528) | ||||
S9S12VR64AF0MLC (935311241557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S9S12VR64AF0MLCR (935311241528) |
The S12VR gives the smallest, efficient and scalable relay driven DC motor control solution for industrial and automotive applications such as window lift, sunroof.
It integrates the S12 16-bit microcontroller together with LIN Physical Interface, low side, and high-side drivers. High Voltage Input pins for 12 V switch interfaces, EVDD for sensor supply that reduce system, qualification and manufacturing cost.