S9S12VR48F2VLC Product Information|NXP

Features


MagniV 16-bit MCU, S12 core, 48KB Flash, 25MHz, -40/+105degC, Automotive Qualified, QFP 32

Package


LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

S9S12VR48F2VLCR

No Longer Manufactured

12NC: 935314728528

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12VR48F2VLC(935314728557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
188.6
S9S12VR48F2VLCR(935314728528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
188.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12VR48F2VLC
(935314728557)
No
3
260
40
S9S12VR48F2VLCR
(935314728528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12VR48F2VLC
(935314728557)
854231
3A991A2
S9S12VR48F2VLCR
(935314728528)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
S9S12VR48F2VLC
(935314728557)
-
2015-03-28
2016-03-27
S9S12VR48AF0VLC
(935315364557)
S9S12VR48F2VLCR
(935314728528)
-
2015-03-28
2016-03-27
S9S12VR48AF0VLCR
(935315364528)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12VR48F2VLC
(935314728557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12VR48F2VLC
(935314728557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S12VR48F2VLCR
(935314728528)
S9S12VR48F2VLCR
(935314728528)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about S12VR

The S12VR gives the smallest, efficient and scalable relay driven DC motor control solution for industrial and automotive applications such as window lift, sunroof.

It integrates the S12 16-bit microcontroller together with LIN Physical Interface, low side, and high-side drivers. High Voltage Input pins for 12 V switch interfaces, EVDD for sensor supply that reduce system, qualification and manufacturing cost.