Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12X core, 128KB Flash, 66MHz, -40/+85degC, Automotive Qualified, QFP 112
LQFP112: LQFP112, plastic, low profile quad flat package; 112 terminals; 0.65 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935316875557
Details
Order
12NC: 935316875528
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 16-bit MCU, S12X core, 128KB Flash, 66MHz, -40/+85degC, Automotive Qualified, QFP 112 |
Parameter | Value |
---|---|
Number of pins | 112 |
Package Style | LQFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S912XB128F2CAL(935316875557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1278.3 | |
S912XB128F2CALR(935316875528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1278.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S912XB128F2CAL (935316875557) | No | 3 | 260 | 40 | |||
S912XB128F2CALR (935316875528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S912XB128F2CAL (935316875557) | 854231 | 3A991A2 |
S912XB128F2CALR (935316875528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S912XB128F2CAL (935316875557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S912XB128F2CALR (935316875528) |
The MC9S12XB is a general-purpose optimized feature/cost family for applications that require a reduced peripheral relative to the S12XD family.
Targeted for general automotive body applications, the MC9S12XB family is a fully compatible subset of the 9S12XD family.
Relative to the S12XD family, it has some functionality removed and speed reduced in order to deliver a significant cost savings.
Like the S12XD family, the S12XB is designed to retain the cost-effective, low-power consumption, excellent electromagnetic compatibility performance and code-size efficiency advantages associated with all 16-bit MCUs from NXP®.
S12XB Family Members: MC9S12XB256, MC9S12XB128.