Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit MCU, HC08 core, 32KB Flash, 8MHz, -40/+125degC, Automotive Qualified, QFP 64
QFP64: QFP64, plastic, quad flat package; 64 terminals; 0.8 mm pitch; 14 mm x 14 mm x 2.2 mm body
12NC: 935317497557
Details
Order
Parameter | Value |
---|---|
Package Style | QFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S908GZ32H0MFUE(935317497557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 911.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S908GZ32H0MFUE (935317497557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S908GZ32H0MFUE (935317497557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S908GZ32H0MFUE (935317497557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S908GZ32H0MFUE (935317497557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The HC08GZ Family is a member of the low-cost, high-performance HC08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.