MC908GZ60CFUE Product Information|NXP

Buy Options

MC908GZ60CFUE

NRND

12NC: 935321042557

Details

Order

Order from distributors

MC908GZ60CFUER

NRND

12NC: 935321042528

Details

Order

Order from distributors

Operating Features

ParameterValue
Package Style
QFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC908GZ60CFUE(935321042557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
911.6
MC908GZ60CFUER(935321042528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
911.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC908GZ60CFUE
(935321042557)
No
3
260
40
MC908GZ60CFUER
(935321042528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC908GZ60CFUE
(935321042557)
854231
3A991A2
MC908GZ60CFUER
(935321042528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC908GZ60CFUE
(935321042557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC908GZ60CFUER
(935321042528)
MC908GZ60CFUE
(935321042557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC908GZ60CFUER
(935321042528)

More about HC08GZ

The HC08GZ Family is a member of the low-cost, high-performance HC08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.