S32R458AAUK0MUDT Product Information|NXP

Buy Options

S32R458AAUK0MUDT

Active

12NC: 935428671557

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
S32R458AAUK0MUDT(935428671557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
407.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S32R458AAUK0MUDT
(935428671557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
S32R458AAUK0MUDT
(935428671557)
854231
5A992C
G175701

More about S32R45

S32R45 is a 32-bit automotive radar microprocessor unit (MPU) based on Arm® Cortex® - A53 and Arm® Cortex® - M7 cores. Focused on advanced high resolution long-range front or rear radar sensors, providing imaging radar resolution capabilities. The high performance radar processing and power efficiency enable the latest ADAS radar applications with a dedicated processor suitable for volume adoption, while also covering industrial and consumer applications where dedicated high performance radar processing is required.

Designed to satisfy the latest security requirements through its HSE security engine, and meeting ASIL ISO26262 ASIL B(D) requirements, the S32R45 is the complete device for high performance radar processing.

More