Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FBGA780: FBGA780, fine-pitch ball grid array package, 780 terminals, 0.65 mm pitch, 19 mm x 19 mm x 2.16 mm body
To build a complete radar system, please check out the fully integrated 77 Ghz RFCMOS companion Transceiver TEF82xx.
S32R45 is a 32-bit automotive radar microprocessor unit (MPU) based on Arm® Cortex® - A53 and Arm® Cortex® - M7 cores. Focused on advanced high resolution long-range front or rear radar sensors, providing imaging radar resolution capabilities. The high performance radar processing and power efficiency enable the latest ADAS radar applications with a dedicated processor suitable for volume adoption, while also covering industrial and consumer applications where dedicated high performance radar processing is required.
Designed to satisfy the latest security requirements through its HSE security engine, and meeting ASIL ISO26262 ASIL B(D) requirements, the S32R45 is the complete device for high performance radar processing.