Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Development platform for QN9090/30(T) wireless MCUs
12NC: 935387739598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
QN9090-DK006(935387739598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
QN9090-DK006 (935387739598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
QN9090-DK006 (935387739598) | 847150 | 5A002A1 | G180891 |
The QN9090 development platform, the QN9090DK, comes with an integrated programmer and debugger along with suite of example applications showcasing standard GATT profiles in a complete software development kit (SDK). It is designed to make it as easy as possible to get started with your project based on NXP® QN9090/30 (T) Bluetooth Low Energy SOC with optional NFC technology.