PTN36241GHX Product Information|NXP

Buy Options

PTN36241GHXZ

Active

12NC: 935304793515

Details

PTN36241GHXY

No Longer Manufactured

12NC: 935304793518

Details

Operating Features

ParameterValue
Supply Voltage [Min to Max] (V)
1.7 to 1.9
Operating Temperature (Min-Max) (℃)
-40 to 85
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PTN36241GHXAZ(935304793531)
Yes
Yes
Yes
DREACH SVHC
2.9
PTN36241GHXY(935304793518)
No
Yes
Yes
HREACH SVHC
2.95
PTN36241GHXZ(935304793515)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PTN36241GHXAZ
(935304793531)
No
3
3
240
260
PTN36241GHXY
(935304793518)
-
3
3
240
260
PTN36241GHXZ
(935304793515)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PTN36241GHXAZ
(935304793531)
854239
PTN36241GHXY
(935304793518)
854239
PTN36241GHXZ
(935304793515)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PTN36241GHXZ
(935304793515)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PTN36241G

PTN36241G is a very small, low power SuperSpeed USB 3.0 redriver IC that enhances signal quality by performing receive equalization on the deteriorated input signal followed by transmit de-emphasis maximizing system link performance for mobile applications. With its superior differential signal conditioning and enhancement capability, the device delivers significant flexibility and performance scaling for various systems with different PCB trace and cable channel conditions and still benefit from optimum power consumption.

PTN36241G is a dual-channel device that supports data signaling rate of 5 Gbit/s through each channel. The data flow of one channel is facing the USB host, and another channel is facing the USB peripheral or device. Each channel consists of a high-speed Transmit (Tx) differential lane and a high-speed Receive (Rx) differential lane.

PTN36241G has built-in advanced power management capability that enables significant power savings under various different USB 3.0 Low-power modes (U2/U3). It can detect link electrical conditions and can dynamically activate/de-activate internal circuitry and logic. The device performs these actions without host software intervention and conserves power.

PTN36241G is powered from a 1.8 V supply and is available in a small X2QFN12 package (1.25 mm × 2.1 mm × 0.35 mm) with 0.4 mm pitch.