SOT1408-1: SOT1408 Quad Flat Package | NXP Semiconductors

SOT1408-1: SOT1408


Overview

plastic, super thin quad flat package; no leads; 12 terminals; body 2.10 x 1.25 x 0.35 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1408 surface mount double QFP 2.10 x 1.25 x 0.35 12 plastic
Manufacture Code Reference Codes Issue Date
SOT1408 MO-255(JEDEC 2015-01-19
Part Description Quick access
Dual Channel, SuperSpeed USB 3.0
Dual Channel, SuperSpeed USB 3.0