PTN36001HX Product Information|NXP

Buy Options

PTN36001HXZ

Active

12NC: 935305821515

Details

Operating Features

ParameterValue
Supply Voltage [Min to Max] (V)
1.7 to 1.9
Operating Temperature (Min-Max) (℃)
-40 to 85
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PTN36001HXZ(935305821515)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PTN36001HXZ
(935305821515)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PTN36001HXZ
(935305821515)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PTN36001HXZ
(935305821515)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PTN36001HX

PTN36001 is a small, low power SuperSpeed USB 3.0 redriver IC that enhances signal quality by performing receive equalization on the deteriorated input signal followed by transmit de-emphasis maximizing system link performance for mobile applications. With its superior differential signal conditioning and enhancement capability, the device delivers significant flexibility and performance scaling for various systems with different PCB trace and cable channel conditions.

PTN36001 is a dual-channel device that supports data signaling rate of 5 Gbit/s through each channel. The data flow of one channel is facing the USB host and another channel is facing the USB peripheral or device. Each channel consists of a high-speed Transmit (Tx) differential lane and a high-speed Receive (Rx) differential lane.

PTN36001 is powered from a 1.8 V supply and is available in a small X2QFN12 package (1.25 mm × 2.1 mm × 0.35 mm) with 0.4 mm pitch.

More