Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN56: plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 7 x 7 x 0.85 mm
12NC: 935304912528
Details
12NC: 935307225528
Details
12NC: 935304912537
Details
12NC: 935307225537
Details
12NC: 935303753518
Details
12NC: 935303753531
Details
12NC: 935303448528
Details
12NC: 935303448537
Details
Parameter | Value |
---|---|
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PTN3460IBS/F1MP(935304912528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 79.81702 | |
PTN3460IBS/F1Z(935304912537) | Yes | Yes | Yes | REACH SVHC | 79.81702 | |
PTN3460IBS/F2MP(935307225528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 79.81702 | |
PTN3460IBS/F2Z(935307225537) | Yes | Yes | Yes | REACH SVHC | 79.81702 | |
PTN3460IBS/F4Y(935303753518) | Yes | Yes | Yes | REACH SVHC | 79.81702 | |
PTN3460IBS/F4Z(935303753531) | No | Yes | No | REACH SVHC | 0.0 | |
PTN3460IBSMP(935303448528) | Yes | Yes | Yes | REACH SVHC | 79.81702 | |
PTN3460IBSZ(935303448537) | Yes | Yes | Yes | REACH SVHC | 0.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PTN3460IBS/F1MP (935304912528) | No | 3 | 3 | 240 | 260 |
PTN3460IBS/F1Z (935304912537) | No | 3 | 3 | 240 | 260 |
PTN3460IBS/F2MP (935307225528) | No | 3 | 3 | 240 | 260 |
PTN3460IBS/F2Z (935307225537) | No | 3 | 3 | 240 | 260 |
PTN3460IBS/F4Y (935303753518) | - | 3 | 3 | 240 | 260 |
PTN3460IBS/F4Z (935303753531) | No | 3 | 3 | 240 | 260 |
PTN3460IBSMP (935303448528) | No | 3 | 3 | 240 | 260 |
PTN3460IBSZ (935303448537) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PTN3460IBS/F1MP (935304912528) | 854239 |
PTN3460IBS/F1Z (935304912537) | 854239 |
PTN3460IBS/F2MP (935307225528) | 854239 |
PTN3460IBS/F2Z (935307225537) | 854239 |
PTN3460IBS/F4Y (935303753518) | 854239 |
PTN3460IBS/F4Z (935303753531) | 854239 |
PTN3460IBSMP (935303448528) | 854239 |
PTN3460IBSZ (935303448537) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PTN3460IBS/F2MP (935307225528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
PTN3460 is an (embedded) DisplayPort to LVDS bridge device that enables connectivity between an (embedded) DisplayPort (eDP) source and LVDS display panel. It processes the incoming DisplayPort (DP) stream, performs DP to LVDS protocol conversion and transmits processed stream in LVDS format.
PTN3460 has two high-speed ports: Receive port facing DP Source (for example, CPU/GPU/chip set), Transmit port facing the LVDS receiver (for example, LVDS display panel controller). The PTN3460 can receive DP stream at link rate 1.62 Gbit/s or 2.7 Gbit/s and it can support 1-lane or 2-lane DP operation. It interacts with DP source via DP Auxiliary (AUX) channel transactions for DP link training and setup.
It supports single bus or dual bus LVDS signaling with color depths of 18 bits per pixel or 24 bits per pixel and pixel clock frequency up to 112 MHz. The LVDS data packing can be done either in VESA or JEIDA format. Also, the DP AUX interface transports I²C-over-AUX commands and support EDID-DDC communication with LVDS panel. To support panels without EDID ROM, the PTN3460 can emulate EDID ROM behavior avoiding specific changes in system video BIOS.
PTN3460 provides high flexibility to optimally fit under different platform environments. It supports three configuration options: multi-level configuration pins, DP AUX interface, and I²C-bus interface.
PTN3460 can be powered by either 3.3 V supply only or dual supplies (3.3 V / 1.8 V) and is available in the HVQFN56 7 mm x 7 mm package with 0.4 mm pitch.