Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PN5180 NFC Frontend Development Board for POS Terminal Applications
12NC: 935307321699
Details
Order
Parameter | Value |
---|---|
Description | PN5180 NFC Frontend Development Board for POS Terminal Applications |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
PNEV5180BM(935307321699) | Not Available | Non-Compliant | Not Available | Non-Compliant | 40000.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
PNEV5180BM (935307321699) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PNEV5180BM (935307321699) | 847190 |
OM25180FDK is a flexible and easy to use frontend development kit for PN5180, which is mainly used for POS terminal applications. It contains a PNEV5180B board with 65 mm x 65 mm antenna optimized for EMVCo applications, a 30 mm x 50 mm antenna with matching components optimized for NFC applications, three small antenna matching PCBs (approx. 30 mm x 50 mm sized) for implementation of a custom antenna matching circuit, an NFC sample card based on NTAG®216F (NFC Forum Type 2 Tag) and PN5180 samples in HVQFN package.