PN5321A3HN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Read distance [TYP] (mm)
70
Features
NFC reader/writer, P2P, card emulation
Contactless Identification Standard
ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 18092
Host Interface
I2C, SPI
Host interface protocol
NXP Serial Interface
ParameterValue
Supply Voltage [Min to Max] (V)
1.6 to 3.6
RF driver supply voltage [min-max] (V)
2.7 - 5.5
RF driver current [max](mA)
150
Max output power (W)
0.825
Ambient Operating Temperature (Min to Max) (℃)
-25 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PN5321A3HN/C106,51(935285223518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
97.9214600141998
PN5321A3HN/C106,55(935285223557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
97.9214600141998
PN5321A3HN/C106;55(935285223551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
97.9214600141998

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PN5321A3HN/C106,51
(935285223518)
No
1
2
240
260
PN5321A3HN/C106,55
(935285223557)
No
1
2
240
260
PN5321A3HN/C106;55
(935285223551)
No
1
2
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PN5321A3HN/C106,51
(935285223518)
854239
PN5321A3HN/C106,55
(935285223557)
854239
PN5321A3HN/C106;55
(935285223551)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PN5321A3HN/C106,51
(935285223518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
PN5321A3HN/C106,55
(935285223557)
PN5321A3HN/C106;55
(935285223551)

More about PN5321A3HN

PN532 is a highly integrated transceiver module for contactless communication at 13.56 MHz based on the 80C51 microcontroller core supporting different card and reader/writer operating modes. This part is not recommended for new designs. For new designs, we recommend PN7160.