PCF7900VHN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Fractional-N-PLL based UHF Transmitter for ISM-band
ParameterValue
Number of pins
16
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF7900VHN/C0I,118(935282269118)
Yes
Yes
No
GREACH SVHC
22.854228000000003
PCF7900VHN/C0L,112(935291358112)
Yes
Yes
Yes
DREACH SVHC
22.689688000000004
PCF7900VHN/C0L/UZ(935308949431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.92335096
PCF7900VHN/C0LY(935291358518)
Yes
Yes
Yes
DREACH SVHC
22.689688000000004

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF7900VHN/C0I,118
(935282269118)
-
1
1
240
260
PCF7900VHN/C0L,112
(935291358112)
-
1
1
240
260
PCF7900VHN/C0L/UZ
(935308949431)
Quality Managed
1
1
240
260
PCF7900VHN/C0LY
(935291358518)
-
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
PCF7900VHN/C0I,118
(935282269118)
854239
PCF7900VHN/C0L,112
(935291358112)
854239
PCF7900VHN/C0L/UZ
(935308949431)
854239
PCF7900VHN/C0LY
(935291358518)
854239
-

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
PCF7900VHN/C0I,118
(935282269118)
-
1999-01-30
1999-12-31
PCF7900VHN/C0L,112
(935291358112)
-
-
-

More about PCF7900VHN

Highly integrated UHF Transmitter IC, which allows flexible system design and low bill of materials covering 315, 434, 868 and 915 MHz.