PCA9955TW Product Information|NXP

Buy Options

PCA9955TW/Q900,118

Active

12NC: 935298503118

Details

PCA9955TW,118

No Longer Manufactured

12NC: 935291983118

Details

Operating Features

ParameterValue
Number of Channels
16
Output Current on pin LEDn (Max) (mA)
57
Supply Voltage [Min to Max] (V)
3 to 5.5
Serial Communication
1 x I²C
Topology
Constant current
ParameterValue
Blinking Rate (Min to Max) (Hz)
0.059 to 15
# of Addresses
16
Operating Temperature (Min-Max) (℃)
-40 to 85
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9955TW,118(935291983118)
Yes
Yes
Yes
DREACH SVHC
103.65907200000001
PCA9955TW/Q900,118(935298503118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
103.65907200000001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9955TW,118
(935291983118)
No
1
1
240
260
12.0
8.33333333333333E7
0.0
PCA9955TW/Q900,118
(935298503118)
No
1
1
240
260
12.0
8.33333333333333E7
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9955TW,118
(935291983118)
854239
PCA9955TW/Q900,118
(935298503118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9955TW,118
(935291983118)
-
2014-09-30
2014-12-31
PCA9955ATWJ
(935301822118)

More about PCA9952_PCA9955

The PCA9952 and PCA9955 are I²C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LEDn output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 99.6 % to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 122 Hz and an adjustable frequency between 15 Hz to once every 16.8 seconds with a duty cycle that is adjustable from 0 % to 99.6 % that is used to either dim or blink all LEDs with the same value.

Each LEDn output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The PCA9952 and PCA9955 operate with a supply voltage range of 3 V to 5.5 V and the constant current sink LEDn outputs allow up to 40 V for the LED supply. The output peak current is adjustable with an 8-bit linear DAC from 225 µA to 57 mA.

These devices have built-in open, short load and overtemperature detection circuitry. The error information from the corresponding register can be read via the I²C-bus. Additionally, a thermal shutdown feature protects the device when an internal junction temperature exceeds the limit allowed for the process.

The PCA9952 and PCA9955 devices have Fast-mode Plus (Fm+) I²C-bus interface. Fm+ devices offer higher frequency (up to 1 MHz) or more densely populated bus operation (up to 4000 pF).

The PCA9952 is identical to PCA9955 except for the following differences:

  • The PCA9952 has only three hardware address pins compared to four on PCA9955
  • The PCA9952 has an output enable pin (OE) and the PCA9955 does not

The active LOW output enables input pin (OE), available only on PCA9952, blinks all the LEDs outputs and can be used to externally PWM the outputs, which is useful when multiple devices need to be dimmed or blinked together without using software control.

Software programmable LED Group and three Sub Call I²C-bus addresses allow all or defined groups of PCA9952/55 devices to respond to a common I²C-bus address, allowing, for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I²C-bus commands. On power-up, PCA9952/55 will have a unique Sub Call address to identify it as a 16-channel LED driver. This allows mixing of devices with different channel widths. Four hardware address pins on PCA9955 allow up to 16 devices on the same bus. In the case of PCA9952, three hardware address pins allow up to 8 devices on the same bus.

The Software Reset (SWRST) function allows the controller to perform a reset of the PCA9952/55 through the I²C-bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the output current switches to be OFF (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.