Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1172-2 | HTSSOP28 | surface mount | double | HTSSOP | 9.7 x 4.4 x 0.9 | 28 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT1172 | MO-153(JEDEC | 2010-07-13 |
Part | Description | Quick access |
---|---|---|
PCU9955TW | 16-channel UFm I2C-bus 57 mA constant current LED driver | View parametrics |
PCA9955TW | 16-bit 57 mA Constant current LED Driver with 1 MHz I2C interface in HTSSOP28 package | View parametrics |
PCA9952TW | 16-bit 57 mA Constant current LED Driver with 1 MHz I2C interface in HTSSOP28 package | View parametrics |