PCA9955BTW Product Information|NXP

Buy Options

PCA9955BTWJ

Active

12NC: 935306128118

Details

Quantity

Unit Pricing

1 - 24$1.22
25 - 99$1.22
100+$1.22

Order

$1.22 USD
In Stock:2,994
Order from distributors

PCA9955BTW/Q900J

Active

12NC: 935306129118

Details

Quantity

Unit Pricing

1 - 24$1.68
25 - 99$1.68
100+$1.68

Order

$1.68 USD
In Stock:2,415
Order from distributors

Operating Features

ParameterValue
Number of Channels
16
Output Current on pin LEDn (Max) (mA)
57
Supply Voltage [Min to Max] (V)
3 to 5.5
Interface
1 MHz I²C
Topology
Constant current
ParameterValue
Blinking Rate (Min to Max) (Hz)
0.059 to 15
# of Addresses
16
Operating Temperature (Min-Max) (℃)
-40 to 85
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9955BTWJ(935306128118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
104.05230399999999
PCA9955BTW/Q900J(935306129118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
104.05230399999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9955BTWJ
(935306128118)
No
1
1
240
260
PCA9955BTW/Q900J
(935306129118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9955BTWJ
(935306128118)
854239
PCA9955BTW/Q900J
(935306129118)
854239

More about PCA9955BTW

The PCA9955B is an I²C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 122 Hz and an adjustable frequency between 15 Hz to every 16.8 seconds with a duty cycle that is adjustable from 0 % to 99.6 % that is used to either dim or blink all LEDs with the same value.

Each LED output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The PCA9955B operates with a supply voltage range of 3 V to 5.5 V and the constant current sink LED outputs to allow up to 20 V for the LED supply. The output peak current is adjustable with an 8-bit linear DAC from 225 µA to 57 mA.

Gradation control for all current sources is achieved via the I²C-bus serial interface and allows the user to ramp current automatically without MCU intervention. 8-bit DACs are available to adjust brightness levels for each LED current source. There are four selectable gradation control groups and each group has independently four registers to control ramp-up and ramp-down rate, step time, hold ON/OFF time and final hold ON output current. Two gradation operation modes are available for each group, one is single shot mode (output pattern once) and the other is continuous mode (output pattern repeat). Each channel can be set to either gradation mode or normal mode and assigned to any one of these four gradation control groups.

This device has a built-in open, short load and overtemperature detection circuitry. The error information from the corresponding register can be read via the I²C-bus. Additionally, a thermal shutdown feature protects the device when an internal junction temperature exceeds the limit allowed for the process.

The PCA9955B device has a Fast-mode Plus (Fm+) I²C-bus interface. Fm+ devices offer higher frequency (up to 1 MHz) or more densely populated bus operation (up to 4000 pF).

The active LOW output enables input pin (OE) blinks all the LED outputs and can be used to externally PWM the outputs, which is useful when multiple devices need to be dimmed or blinked together without using software control.

Software programmable LED Group and three Sub Call I²C-bus addresses allow all or defined groups of PCA9955B devices to respond to a common I²C-bus address, allowing, for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I²C-bus commands. On power-up, PCA9955B has a unique Sub Call address to identify it as a 16-channel LED driver. This unique address allows mixing of devices with different channel widths. Three hardware address pins on PCA9955B allow up to 125 devices on the same bus.

The Software Reset (SWRST) function allows the controller to perform a reset of the PCA9955B through the I²C-bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the output current switches to be OFF (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.

More