SOT1172-3: HTSSOP28 | NXP Semiconductors

SOT1172-3: HTSSOP28


Overview

plastic thermal enhanced thin shrink small outline package; 28 leads; body width 4.4 mm; lead pitch 0.65 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTSSOP28 surface mount double HTSSOP 9.7 x 4.4 x 0.9 28 plastic
Manufacture Code Reference Codes Issue Date
SOT1172 MO-153(JEDEC 2013-09-12
Part Description Quick access
16-channel Fm+ I2C-bus 57 mA/20 V constant current LED driver
16-bit 57 mA Constant current LED Driver with 1 MHz I2C interface in HTSSOP28 package
16-bit 57 mA Constant current LED Driver with 25 MHz SPI interface in HTSSOP28 package
16-channel UFm 5 MHz I2C-bus 57 mA/20 V constant current LED driver