PCA9745BTW Product Information|NXP

Features


16-bit 57 mA Constant current LED Driver with 25 MHz SPI interface in HTSSOP28 package

Package


HTSSOP28: plastic thermal enhanced thin shrink small outline package; 28 leads; body width 4.4 mm; lead pitch 0.65 mm; exposed die pad

Buy Options

PCA9745BTWJ

Active

12NC: 935307723118

Details

Quantity

Unit Pricing

1 - 24$1.74
25 - 99$1.74
100+$1.74

Order

$1.74 USD
In Stock:2,500
Order from distributors

Operating Features

ParameterValue
Number of Channels
16
Output Current on pin LEDn (Max) (mA)
57
Supply Voltage [Min to Max] (V)
3 to 5.5
Serial Communication
1 x SPI
Topology
Constant current
ParameterValue
Blinking Rate (Min to Max) (Hz)
0.059 to 15
# of Addresses
0
Operating Temperature (Min-Max) (℃)
-40 to 105
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9745BTWJ(935307723118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
104.05230399999999
PCA9745BTW/Q900J(935308754118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
104.05230399999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9745BTWJ
(935307723118)
No
1
1
240
260
PCA9745BTW/Q900J
(935308754118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9745BTWJ
(935307723118)
854239
PCA9745BTW/Q900J
(935308754118)
854239

More about PCA9745B

The PCA9745B is a daisy-chain SPI-compatible 4-wire serial bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 122 Hz and an adjustable frequency between 15 Hz to once every 16.8 seconds with a duty cycle that is adjustable from 0 % to 99.6 % that is used to either dim or blink all LEDs with the same value.

Each LED output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The PCA9745B operates with a supply voltage range of 3 V to 5.5 V and the constant current sink LED outputs allows up to 20 V for the LED supply. The output peak current is adjustable with an 8-bit linear DAC from 225 μA to 57 mA.

Gradation control for all current sources is achieved via the 4-wire serial bus interface and allows a user to ramp current automatically without MCU intervention. 8-bit DACs are available to adjust brightness levels for each LED current source. There are four selectable gradation control groups and each group has independently four registers to control ramp-up and ramp-down rate, step time, hold ON/OFF time and final hold ON output current. Two gradation operation modes are available for each group, one is single shot mode (output pattern once) and the other is continuous mode (output pattern repeat). Each channel can be set to either gradation mode or normal mode and assigned to any one of these four gradation control groups.

This device has a built-in open, short load and over-temperature detection circuitry. The error information from the corresponding register can be read via the 4-wire serial bus. Additionally, a thermal shutdown feature protects the device when an internal junction temperature exceeds the limit allowed for the process.

The PCA9745B device is designed to use 4-wire read/write serial bus with higher data clock frequency (up to 25 MHz).

The active LOW output enables input pin (OE) blinks all theLED outputs and can be used to externally PWM the outputs, which is useful when multiple devices need to be dimmed or blinked together without using software control.

More