Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935285243112
Details
12NC: 935285243118
Details
Parameter | Value |
---|---|
Inputs | 1 |
Outputs | 1 |
Type Of Offset | Static Offset |
Parameter | Value |
---|---|
Supply Voltage [Min to Max] (V) | 2.5 to 15 |
Frequency (Max) (MHz) | 1 |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9600D,112(935285243112) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 68.59900000000002 | |
PCA9600D,118(935285243118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 68.59900000000002 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
PCA9600D,112 (935285243112) | No | 1 | 1 | 240 | 260 | 2.0 | 46045.0 | 0.0 |
PCA9600D,118 (935285243118) | No | 1 | 1 | 240 | 260 | 2.0 | 46045.0 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9600D,112 (935285243112) | 854239 |
PCA9600D,118 (935285243118) | 854239 |
The PCA9600 is designed to isolate I²C-bus capacitance, allowing long buses to be driven in point-to-point or multipoint applications of up to 4000 pF. The PCA9600 is a higher-speed version of the P82B96. It creates a non-latching, bidirectional, logic interface between a normal I²C-bus and a range of other higher capacitance or different voltage bus configurations. It can operate at speeds up to at least 1 MHz, and the high drive side is compatible with the Fast-mode Plus (Fm+) specifications.
The PCA9600 features temperature-stabilized logic voltage levels at its SX/SY interface making it suitable for interfacing with buses that have non I²C-bus-compliant logic levels such as SMBus, PMBus, or with microprocessors that use those same TTL logic levels.
The separation of the bidirectional I²C-bus signals into unidirectional TX and RX signals enables the SDA and SCL signals to be transmitted via balanced transmission lines (twisted pairs), or with galvanic isolation using opto or magnetic coupling. The TX and RX signals may be connected together to provide a normal bidirectional signal.