Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in TSSOP24 package.
TSSOP24: plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body
12NC: 935272394118
Details
12NC: 935272394112
Details
12NC: 935276421118
Details
Parameter | Value |
---|---|
Number of Channels | 16 |
Output Current on pin LEDn (Max) (mA) | 25 |
Supply Voltage [Min to Max] (V) | 2.3 to 5.5 |
Interface | 400 kHz I²C |
Topology | Voltage switch |
Parameter | Value |
---|---|
Blinking Rate (Min to Max) (Hz) | 0.17 to 44 |
# of Addresses | 8 |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
AEC-Q100 compliant | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
PCA9552PW,112(935272394112) | Yes | Yes | Yes | REACH SVHC | |
PCA9552PW,118(935272394118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
PCA9552PW/G,118(935276421118) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
PCA9552PW,112 (935272394112) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
PCA9552PW,118 (935272394118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
PCA9552PW/G,118 (935276421118) | - | - | - | - | - | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9552PW,112 (935272394112) | 854239 |
PCA9552PW,118 (935272394118) | 854239 |
PCA9552PW/G,118 (935276421118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA9552PW,112 (935272394112) | NOTICE | 2018-08-31 | 2018-11-30 | PCA9552PW,118 (935272394118) |
PCA9552PW/G,118 (935276421118) | - | - | - | PCA9552PW,118 (935272394118) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA9552PW,112 (935272394112) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
The PCA9552 LED blinker blinks LEDs in I²C-bus and SMBus applications where it is necessary to limit bus traffic or free up the I²C-bus controller's (MCU, MPU, DSP, chipset, etc.) timer. The uniqueness of this device is the internal oscillator with two programmable blink rates. To blink LEDs using normal I/O expanders like the PCF8574 or PCA9554, the bus controller must send repeated commands to turn the LED on and off. This greatly increases the amount of traffic on the I²C-bus and uses up one of the controller's timers. The PCA9552 LED blinker instead requires only the initial setup command to program BLINK RATE 1 and BLINK RATE 2 (that is, the frequency and duty cycle) for each individual output. From then on, only one command from the bus controller is required to turn each individual open-drain output on, off, or to cycle at BLINK RATE 1 or BLINK RATE 2. Maximum output sinks current is 25 mA per bit and 200 mA per package.
Any bits not used for controlling the LEDs can be used for General Purpose Parallel Input/Output (GPIO) expansion.
The active LOW hardware reset pin (RESET) and Power-On Reset (POR) initializes the registers to their default state, all zeroes, causing the bits to be set HIGH (LED off).
Three hardware address pins on the PCA9552 allow eight devices to operate on the same bus.