Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935360782598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM40003UL(935360782598) | Not Available | Non-Compliant | Not Available | Non-Compliant | 1.0 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
OM40003UL (935360782598) | No | 240 | 260 | 30 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
OM40003UL (935360782598) | 847330 | 3A991A2 |
The board is comprised of target LPC54018 device with an on-board, CMSIS-DAP / SEGGER® J-Link compatible debug probe. The onboard probe is compatible with MCUXpresso IDE and other leading toolchains such as those from Keil™ and IAR®. The board is also equipped with a standard 10-pin header enabling the use of 3rd party debug probes. In addition to standard LPCXpresso V3 features, this board includes a complete set of peripheral interfaces to enable developers to fully explore the capabilities of LPC540xx devices.
MCUXpresso configuration tools and extensive SDK drivers/examples are available for the board at mcuxpresso.nxp.com.